Liebherr 944 BHDS

Liebherr 944 BHDS

Price
On Request
Year
2008
Working hours
9028 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLiebherr 944 BHDS
CategoryCrawler Excavators
Serial NumberCZ022179
Unit NumberLIEBH000336
Catalog NumberCU4521541
Manufacturing Year2008
Hours9028 h
CountryGermany
LocationMittenwalde/ot Schenkendorf
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationOPERATING WEIGHT: 36.6 T
ENGINEPOWER: 245 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Falko Böttcher-Schroda
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone