Liebherr 914C LI

Liebherr 914C LI

Price
31,317 USD
Year
2002
Working hours
8,758 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLiebherr 914C LI
CategoryCrawler Excavators
Serial Number64010785
Unit Number64010785
Catalog NumberCU4817590
Manufacturing Year2002
Hours8,758 h
CountryGermany
LocationOsterrönfeld
Pricing
Price Excluding Tax31,317 USD
Tax (19%)5,950 USD
Price Including Tax37,267 USD
Details
Additional informationCUTTING WIDTH: 1400 MM
BUCKET CONDITION: 30 %
TRACK SHOES (PADS) WIDE: 700 MM
LENGTH OF STICK: 3000 MM
UNDERCARRIAGE SPROCKETS: 70 %
UNDERCARRIAGE TRACK ROLLERS: 70 %
UNDERCARRIAGE CARRIER ROLLERS: 80 %
UNDERCARRIAGE IDLERS: 65 %
UNDERCARRIAGE TRACK LINKS: 75 %
UNDERCARRIAGE TRACK BUSHINGS: 80 %
TRACK SHOES (PADS) CONDITION: 80 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Benjamin Kunisch
Germany
Telephone:+49 4076119380
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone