Kubota U25-3

Kubota U25-3

Price
25,740 USD
Year
2016
Working hours
1440 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKubota U25-3
CategoryCrawler Excavators
Serial Number51377
Unit Number100019562
Catalog NumberCU4413447
Manufacturing Year2016
Hours1440 h
CountryAustralia
LocationToowoomba, QL
Pricing
Price Excluding Tax$ 25,740
Tax (10%)$ 2,574
Price Including Tax$ 28,314
Features
Accessories
COUPLER, QUICKCOUPLER, QUICK
RUBBER TRACKRUBBER TRACK
Additional Information1000MM TILT BUCKET
300, 450, 600MM BUCKETS
ROPS CANOPY
KUBOTA U253
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HASTINGS DEERING (AUSTRALIA)See InventoryWebsiteSelect contact
HASTINGS DEERING USED EQUIPMENT
Australia
Telephone:+61 131228
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone