Excavators
Crawler Excavators
Kubota
Quick Search
Contact dealer
Kubota U55-4
2014
5142 Hours
BLANCHARD MACHINERY CO.
Brand
Kubota U55-4
Category
Crawler Excavators
Serial Number
JKUU0554H01H25138
Unit Number
CNE000162
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
Kubota U55-4
Home
Construction
Excavators
Crawler Excavators
Kubota
Kubota U55-4
Year
2014
Working hours
5,142 h
Print
Add to favorites
‹
›
×
Videos of Kubota U55-4
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
38,500
BLANCHARD MACHINERY CO.
Lexington, SC
+1 8034658080
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
Kubota U55-4
Blanchard Machinery Co.
Category
Crawler Excavators
Serial Number
JKUU0554H01H25138
Unit Number
CNE000162
Catalog Number
10059773
Year
2014
Hours
5,142 h
Country
United States
Location
Lexington, United States
Pricing
Price Excluding Tax
38,500
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
LIGHTING
LIGHTING
ENGINE ENCLOSURES
ENGINE ENCLOSURES
Additional information
Includes 24" Bucket (not pictured)
OROPS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
18
3
0
cleaning required
Yes
extra fuel tanks
No
s.o.s. taken
No
bumper
Good
car body
Good
catwalk
Good
counterweight
Good
crankcase guard / battery box
Good
decals
Good
draw bar
Good
eng. enclose hood / stack
Good
engine doors
Fair
right hood has dents
fenders
Good
fiberglass
Good
fuel tank
Good
grab irons
Good
hood
Good
main frame welds
Good
paint
Fair
faded
plastic
Good
pre-cleaner bowl
Good
radiator grill & shroud
Good
sheet metal
Fair
lower front cab panel dented
steps / ladder
Good
safety items
3
0
0
rops
Yes
safety decals in place
Yes
safety decals legible
Yes
brake hold
Good
horn
Good
swing brake
Good
gauges, operator station, console
5
1
1
back up alarm
Yes
rops certification plate
Yes
dash console
Good
floor boards
Good
gauges
Good
meter
Good
seat belt
Good
seat cushion / arm rest
Poor
cracked and foam worn
switches
Fair
faded and labeling worn off
engine
7
1
0
blow by
No
compression in radiator
No
fluid levels ok?
Yes
has engine been rebuilt?
No
knocking
No
oil leaks
No
water in oil
No
air cleaners
Good
belts / pulleys
Good
engine supports
Good
exhaust / muffler
Good
fuel injection system
Fair
Hose connected to fuel system leaking
governor
Good
operating condition - engine
Good
turbocharger / blower
Good
cooling system
6
0
0
leaks
No
coolers
Good
fan
Good
fan drive
Good
hoses
Good
radiator
Good
water pump
Good
electrical, starting and charging system
4
0
1
alternator
Good
batteries / cables
Good
lighting
Poor
not working
starter
Good
wiring
Good
hydraulics
12
1
0
boom cylinder
Good
bucket cylinder
Good
control linkage
Good
hose lines
Good
hydraulic swivel
Good
operating condition - hydraulics
Good
pump drive
Good
pumps & valves
Fair
Oil residue on main valve could not pinpoint leaking
stick cylinder
Good
swing gear
Good
swing motors
Good
tank
Good
travel motors
Good
boom
2
1
0
boom condition
Good
boom pins
Good
pins & bushings - boom
Fair
Swing frame pin has 3/16 of movement wear , Could not check stick pins due to no bucket on machine
stick
3
0
0
pins & bushings - stick
Good
stick conditions
Good
stick pins
Good
bucket
2
0
0
quick coupler
No
bucket linkage
Good
bucket mounts
Good
undercarriage
2
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?
No
Notes - UNDERCARRIAGE
Tracks are worn and chunked pretty bad
Track Frame - Left
Good
Track Frame - Right
Good
final drives
2
0
0
notes - final drives
left final drive inner cover dented
housings
Good
planetaries / diff
Good
comments, misc. repairs, general remarks
comment 1
There is wear in blade pivot pin less than 1/4 inch.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
Kubota U55-4 on Mascus USA