Kubota KX71-3

Kubota KX71-3

Price
28,000 USD
Year
2017
Working hours
276 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKubota KX71-3
CategoryCrawler Excavators
Serial Number22086
Unit NumberEQ00162955
Catalog NumberCU4606683
Manufacturing Year2017
Hours276 h
CountryUnited States
LocationBowling Green, KY
Pricing
Price Excluding Tax28,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
PILOT CONTROLPILOT CONTROL
Additional InformationBLADE
HAMMER, HYDRAULIC
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
PILOT CONTROLPILOT CONTROL
Additional InformationBLADE
HAMMER, HYDRAULIC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • boom & stick
  • general condition
general appearance
  • Yes
  • No
  • No
  • Machine in great condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • No
  • Yes
  • Yes
  • All good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • No
  • No
  • No
  • No
  • 3/4 tank
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Not required
  • 1GT2386
  • 3/4 tank
  • 276
  • Good shape
  • Normal
  • None
  • No
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Max dig depth 9ft 9 inches
  • Good
  • Good
  • Good
stick
  • Max dig depth 9ft 9 inches
  • Good
  • Good
  • Good
bucket
  • 24” bkt
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE85% life remaining
Notes - UNDERCARRIAGE12” track 85% life remaining
comments, misc. repairs, general remarks
  • Machine is in excellent condition
boom & stick
  • No
  • No
  • Good
  • Good
  • Good
  • Good
general condition
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BOYD CAT COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 x32702
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone