Kubota KX080-4

Kubota KX080-4

Price
69,065 USD
Year
2016
Working hours
650 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKubota KX080-4
CategoryCrawler Excavators
Serial Number40239
Unit Number40239
Catalog NumberCU4537082
Manufacturing Year2016
Hours650 h
CountryGermany
LocationKöln-porz
Pricing
Price Excluding Tax$ 69,065
Tax (19%)$ 13,122
Price Including Tax$ 82,187
Features
Additional InformationTRACK SHOES (PADS) CONDITION: 60 %
OPERATING WEIGHT: 8.3 T
UNDERCARRIAGE IDLERS: 80 %
UNDERCARRIAGE TRACK ROLLERS: 70 %
ENGINEPOWER: 63 HP
UNDERCARRIAGE SPROCKETS: 80 %
UNDERCARRIAGE CARRIER ROLLERS: 70 %
UNDERCARRIAGE TRACK BUSHINGS: 60 %
UNDERCARRIAGE TRACK LINKS: 60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Dominik Blanke
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone