Quick Search

Kubota KX080-4

Kubota KX080-4

Year
2008
Working hours
5,855 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Saint Cloud, MN
+1 952 887 4405 x4334
Show phone number
Basic information
BrandKubota KX080-4
Ziegler CAT
CategoryCrawler Excavators
Serial Number21415
Unit NumberEQ0120911
Catalog Number10119784
Year2008
Hours5,855 h
CountryUnited States
LocationSAINT CLOUD, United States
Pricing
Price Excluding Tax39,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RadioRadio
Additional information2 Speed
A/C
Cab
Dual Port Hydraulics
FIXED BLADE
Heat
KX080-4
Tooth Bucket
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1650
  • Minor cosmetic damage
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPeeling.
  • Good
  • Good
  • FairPaint faded. Decals pealing
  • Good
  • Good
  • Good
  • Good
  • FairHyd cover does not latch
  • Good
  • FairFaded/ scratched
  • Good
  • Good
  • Good
  • FairSheet metal is damaged.
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1310
  • No
  • Yes
  • No
  • No
  • Yes
  • Na
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWIper blade needs to be replaced soon.
engine
820
  • No
  • No
  • No
  • YesMajor fuel leak coming from fuel filter base
  • No
  • YesLarge leak below the oil filter base. Need to steam off amd run for leaks
  • No
  • No
  • Part #REBKUBOTA
  • 49420G022
  • Unknown. Mfg. date is 07/28/20
  • Na
  • Blue smoke at start up
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRuns rough when cold
  • Good
  • FairPossible turbo leak
cooling system
710
  • No
  • No
  • No
  • Yes
  • GoodGreen
  • FairFuel cooler support cracked.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
402
  • No
  • No
  • Ok
  • Good
  • Good
  • Na
  • PoorBoom mounted work light is out
  • GoodGlow plugs
  • Good
  • PoorCut harness at swivel Unkown harness laying in cab floor
hydraulics
922
  • Na
  • Fair
  • Good
  • Good
  • Good
  • PoorMaor hydraulic leak from swivel cylinder
  • Good
  • Good
  • PoorLarge hydraulic leak coming from valve
  • Good
  • Good
  • Good
  • Fair
  • Na
  • Good
attachments / work tools
  • Na
  • Na
boom
300
  • 140”
  • 1/8” play in pivot
  • Good
  • Good
  • Good
stick
300
  • Minimal play in pins/ bushings
  • 82”
  • Good
  • Good
  • Good
bucket
320
  • No
  • Kubota
  • Ok
  • Na
  • K7429
  • 35”
  • Good
  • Good
  • FairSome wear on side edges
  • Good
  • Fair
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?NoRubber tracks
Carrier RollersLeft side roller bearing is out. Right side roller is missing
Link Part NumberNa
LinksNa
Track ShoesNa
Track Frame - LeftGood
Track Frame - RightGood
Track Shoes (Width)18”18”
final drives
200
  • Good
  • Good
general condition
300
  • No
  • No
  • Yes
  • No
  • No
  • Ok
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering