Quick Search

Kubota KX080-3

Kubota KX080-3

Year
2008
Working hours
5,712 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 952 887 4405 x4334
Show phone number
Basic information
BrandKubota KX080-3
Ziegler CAT
CategoryCrawler Excavators
Serial Number20012
Unit NumberEQ0113757
Catalog Number10096941
Year2008
Hours5,712 h
CountryUnited States
LocationSHAKOPEE, United States
Pricing
Price Excluding Tax43,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
2 Speed Travel2 Speed Travel
Additional information24" & 36" GP Buckets
A/C
Aux Hydraulics
Cab
Front Hyd Angle Blade
Heat
KX080-4
MANUAL COUPLER
RADIO AM/FM
Rubber Tracks
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1130
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Fair
safety items
320
  • No
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Fair
  • Fair
gauges, operator station, console
1312
  • No
  • No
  • No
  • No
  • Yes
  • 45%
  • Poor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Poor
  • Good
  • Good
engine
910
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1310
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
boom
300
  • 138.5”
  • Good
  • Good
  • Good
stick
300
  • 7’
  • Good
  • Good
  • Good
bucket
210
  • 36”
  • Yes
  • Good
  • Fair
  • Good
undercarriage
500
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier RollersGood
IdlersGood
SegmentsGood
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • Good
  • Good
  • Good
  • Good
general condition
300
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering