Komatsu PC800LC-8

Komatsu PC800LC-8

Price
347,375 USD
Year
2014
Working hours
8,511 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu PC800LC-8
CategoryCrawler Excavators
Serial NumberKMTPC186CE065192
Unit NumberCN12546
Catalog NumberCU4774153
Manufacturing Year2014
Hours8,511 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax347,375 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
COUPLER, QUICKCOUPLER, QUICK
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
Additional informationCOMMENTS: FELCO TRENCH PADDER ATTACHMENT
ENGINE TIER RATING: T3
STICK LENGTH: 15'2"
BOOM LENGTH: 26'10"
BUCKET SIZE: 86"
BOOM, ONE PIECE
ENCLOSED CAB
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone