Komatsu PC78MR

Komatsu PC78MR

Price
30,000 USD
Year
2007
Working hours
8693 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu PC78MR
CategoryCrawler Excavators
Serial Number1566
Unit NumberUE4991
Catalog NumberCU4387419
Manufacturing Year2007
Hours8693 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$ 30,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
PILOT CONTROLPILOT CONTROL
LEVELING BLADELEVELING BLADE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Fairscratched
  • Fairdents
  • Fairdents
  • Good
  • Good
  • Good
  • Fairscrapes/scratches
  • Fairmisc damage
  • Good
  • Good
  • Fairdents/repairs
  • Good
  • Yes
  • No
safety items
  • Good
gauges, operator station, console
  • Good
  • Good
  • Faircab door bungeed open
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairtorn cover
  • Good
  • Good
  • Yes
  • ok
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodsome oil residue on air tube side
  • No
  • No
  • Yes
  • No
  • Yesminor leaks
  • No
  • red
  • normal
  • none
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Poornot working
  • Good
  • Good
hydraulics
  • Good
  • Fairleaking
  • Good
  • Fairmisc minor leaks
  • Goodguard plate missing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • ok
  • ok
attachments / work tools
  • blade
boom
  • Good
  • Fairplay
stick
  • Good
  • Good
  • 89"
bucket
  • Poorworn/dented
  • Fairplay
  • Good
  • Good
  • Good
  • Good
  • 24"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front5050
Idlers Front6060
Links7070
Pins & Bushings (External)8080
Pins & Bushings (Internal)7070
SegmentsOKOK
Track Roller 15050
Track Roller 25050
Track Roller 35050
Track Roller 45050
Track Roller 56060
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Notes - UNDERCARRIAGE 1wear is estimated
Track Shoespeeling rubber, 18" width
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INDUSTRIESSee InventoryWebsiteSelect contact
Mike Jacob
Telephone:+1 630 516 4456
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone