Komatsu PC490LC-10

Komatsu PC490LC-10

Price
148,500 USD
Year
2015
Working hours
5,064 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu PC490LC-10
CategoryCrawler Excavators
Serial NumberA40727
Unit NumberI8559
Catalog NumberCU4650724
Manufacturing Year2015
Hours5,064 h
CountryUnited States
LocationShakopee, MN
Pricing
Price Excluding Tax148,500 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
COUNTERWEIGHT REMOVAL SYSTEMCOUNTERWEIGHT REMOVAL SYSTEM
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional information15' 10" STICK
23' 3" BOOM
EMPIRE ROUND CORNER SAND BUCKET
STEEL BUMPERS
REAR CAMERA
AIR SUSPENSION SEAT
HEATED SEAT
INTERIM TIER 4 EMISSIONS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • NoWILL BE CLEANED
  • No
  • No
  • MACHINE IS STRAIGHT AND LOOKS NICE
  • Good
  • Good
  • GoodCOUNTER WEIGHT REMOVAL SYSTEM
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLOOKS NICE
  • Good
  • Good
  • Good
  • Good
safety items
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodACCURATE
  • GoodAIR SUSPENSION AND HEATED
  • Good
  • Good
engine
  • YesMINOR
  • No
  • YesTIER 4 INTERIM
  • Yes
  • No
  • No
  • No
  • NORMAL DYED
  • NORMAL
  • NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • FUNCTIONING NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMINOR PLAY
  • Good
  • Good
  • GoodTRAVELS STRAIGHT
boom
  • 23 3"
  • Good
  • Good
  • Good
stick
  • 15 10"
  • Good
  • Good
  • Good
bucket
  • No
  • EMPIRE ROUND CORNER
  • Good
  • Good
  • Good
  • Good
  • GoodBASE EDGE LOOKS GOOD
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Notes - UNDERCARRIAGETHE UNDERCARRIAGE IS IN GOOD FUNCTIONAL CONDITION
Notes - UNDERCARRIAGE 1LH MASTER PIN WAS RECENTLY REPLACED
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front163.5 MM164.5 MM5444
Carrier Rollers Rear162 MM163.25 MM6055
Idlers Front22.5 MM23.5 MM1535
Links132 MM132 MM1717
Pins & Bushings (External)73 MM73 MM7070
Pins & Bushings (Internal)917 MM917 MM2020
Segments6565
Track Roller 8206 MM206 MM3030
Track Shoes (Width)36"36"9090
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Daniel Orseske
Telephone:+1 612 246 7500
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone