Quick Search

Komatsu PC400LC-6

Komatsu PC400LC-6

Price
$43,500
Year
1996
Working hours
11,366 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Michigan CAT
Enroute, MI
+1 8669941408
Show phone number
  • Basic information
  • Details
Basic information
BrandKomatsu PC400LC-6
CategoryCrawler Excavators
Serial NumberA80040
Unit NumberA80040
Catalog Number4834143
Year1996
Hours11,366 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax43,500 USD
Tax-
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
554
  • Yes
  • No
  • No
  • PoorSide bumper dented amd pushed upward under compartment doors
  • Good
  • Good
  • PoorRight side pans missing, left dented upward
  • FairFaded,
  • Good
  • FairCracked at hinge end
  • PoorRight rear compartment door missing, left dented bent
  • Good
  • FairCab and carbody grabirons bent
  • FairFaded, paint chips and surface rust on lower machine areas
  • Good
  • PoorRear corners panels dented and bent, upper cab pillar posts dented, top of cab pushed down
  • Fair
safety items
200
  • Yes
  • Yes
  • GoodWorking
  • GoodWorking
gauges, operator station, console
733
  • YesWorking
  • Good
  • Fair
  • Good
  • Good
  • Good
  • FairOuter mirrors missing, cab glass in place
  • Good
  • PoorNot working
  • GoodHours meter working reads 11366 hr,
  • FairWeathered, not dated, stuck under seat
  • PoorMechanical style seat suspension seat cushion and backrest torn
  • Good
  • PoorOr working
engine
510
  • YesHeavy.
  • No
  • NoCoolant level was low
  • No
  • YesLeaking from blow by tube
  • No
  • Red
  • Powered by Cummins M-11, 6-cylinder turbo diesel
  • Warning light goes out when started
  • White/blue at first, then cleans up
  • Good
  • Good
  • FairManifold mounting gaskets are blown, bolts broken at #1, leaking exhaust in engine compartment
  • Good
  • Good
  • Good
cooling system
400
  • Good
  • GoodBelt drive
  • Good
  • Good
electrical, starting and charging system
401
  • Yes
  • Good
  • Good
  • PoorLights broken, missing
  • Good
  • Good
hydraulics
821
  • Over full a bit milky
  • GoodBoth dry
  • GoodDry
  • Good
  • PoorOuter covering on hydraulic hoses weathered, cut
  • GoodHydraulic functions operated good
  • Good
  • FairLeak at bottom of hydraulic valve
  • GoodDry
  • FairGrease leaking from swing gear, seal hanging out
  • Good
  • Good
boom
210
  • 23ft
  • Good
  • Good
  • FairMounting bushings at carbody shows aprox 3/8in play
stick
210
  • 13ft
  • FairMounting bushings at coupler shows aprox 1/4-3/8in play
  • Good
  • Good
bucket
122
  • YesGeith hydraulic operated coupler, operated good
  • Werk/Brau
  • Easco operates good
  • 48in
  • FairOuter side wear plates worn thin and cracked,
  • PoorH-link bushings shows aprox 3/8-1/2 in play
  • Good
  • FairLower sides thin
  • PoorMismatched worn teeth
final drives
100
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE20%
Link Part NumberKomatsu
Links49-link
Track Shoes31.5 in wide triple grouser pads
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1591609280
Carrier Rollers Rear1611617676
Idlers Front26277386
Links1221227676
Pins & Bushings (External)68686767
Pins & Bushings (Internal)9269268989
Track Roller 8168168118118
Track Shoes (Width)32323333
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering