Quick Search

Komatsu PC360LC-10

Komatsu PC360LC-10

Price
$146,200
Year
2013
Working hours
6,548 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Columbus, MN
+1 612 246 7500
Show phone number
  • Basic information
  • Details
Basic information
BrandKomatsu PC360LC-10
CategoryCrawler Excavators
Serial NumberK64093
Unit NumberEQ0057909
Catalog Number4885899
Year2013
Hours6,548 h
CountryUnited States
LocationColumbus, MN
Pricing
Price Excluding Tax146,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional informationEROPS
HEATER
* SEAT, AIR SUSPENSION, SW
REAR CAMERA
*CONTROL, PATTERN CHANGER
60" BUCKET
INTERIM TIER 4 EMISSIONS
KOMTREX
TRACK SHOE WIDTH/TYPE: 33.5 TRIPLE GROUSER SHOE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
942
  • No
  • No
  • THE MACHINE IS STRAIGHT OVERALL BUT THERE ARE BELLY PANS NEEDING REPAIR.
  • Fair
  • GoodNO CRACKS WERE SEEN.
  • FairSOME SCRATCHES.
  • PoorHYD TANK, PUMP & AIR CLEANER COMPARTMENT BELLY PANS ARE BENT.
  • Poor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNO CRACKS WERE SEEN.
  • Fair
  • Good
  • Fair
safety items
120
  • No
  • Yes
  • Yes
  • Yes
  • Fair
  • Good
  • Fair
gauges, operator station, console
1022
  • Yes
  • Yes
  • YesPLATE IS IN PLACE.
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorTHE FRONT TOP WINDOW SLIDE IS BROKEN ON THE L.H. SIDE & WINDOW CANT BE OPENED.
  • Good
  • Good
  • Good
  • GoodKOMTRAX
  • FairFUNCTIONAL.
  • PoorBOTH SEAT CUSHIONS ARE TORN.
  • Good
  • Fair
engine
720
  • YesMINOR SO NORMAL.
  • No
  • YesINTERIM TIER 4
  • Yes
  • No
  • YesTHE ENGINE OIL PAN IS LEAKING TO LEVEL 3.
  • No
  • NORMAL COLOR & LEVEL.
  • THE ENGINE IS RUNNING SMOOTH WITH GOOD OVERALL POWER.
  • NORMAL
  • NORMAL
  • Fair
  • Fair
  • GoodTHE EMISSIONS SYSTEM IS FUNCTIONING NORMAL WITH THE MONITOR SHOWING THE DPF FILTER WAS SERVICED 2,014 HRS AGO.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • THE COOLING SYSTEM IS FUNCTIONING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1111
  • THE HYDRAULICS ARE FUNCTIONING NORMAL.
  • NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorTHE PUMP DRIVE IS NOW LOW ON OIL OR ALMOST EMPTY WITH OBVIOUS LEAK TO LEVEL 3.
  • FairPUMP IS ORIGINAL & PERFORMING TO FAIR LEVELS. LEVEL 2 LEAKS.
  • Good
  • GoodMINIMAL PLAY.
  • Good
  • Good
  • GoodTRACKING STRAIGHT & SPOT TURNING ON DRY MATERIAL.
boom
300
  • 23 3"
  • THE BOOM & JOINTS ARE IN GOOD FUNCTIONAL & SELLABLE CONDITION.
  • Good
  • Good
  • Good
stick
102
  • THERE IS EXCESSIVE PLAY IN THE BOOM TO STICK JOINT SO PLAN ON RECONDITION.
  • 13 2"
  • Poor
  • Good
  • Poor
bucket
410
  • Yes
  • EMPIRE FLAT SAND
  • THE BUCKET IS IN GOOD FUNCTIONAL CONDITION WITH LINKAGE PLAY (STICK END TO COUPLER) H-LINK TO COUPLER 1/16.
  • JRB HYDRAULIC
  • 60 INCH
  • Good
  • FairTHERE IS PLAY DEVELOPMENT IN THE STICK END TO COUPLER. 3/32 - 1/8 INCH & LESS IN H-LINK TO COUPLER.
  • Good
  • Good
  • Good
final drives
110
  • THE OIL LEVEL ON THE L.H. SIDE IS SLIGHTLY LOW WITH DRY DUO-CONE.
  • Good
  • Fair
undercarriage
020
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
CannonRESEAL TRACK ADJUSTERS & REPAIR AS NEEDED.
IdlersBOTH IDLERS ARE STARTING TO LEAK WITH GUIDE WEAR.
Link Part Number623
LinksTHE RAIL BUSHINGS ARE CRACKING ON R.H. SIDE & WORN THROUGH ON LEFT.
Notes - UNDERCARRIAGEREPLACE THE TRACK RAILS, SPROCKETS, BUILDUP ROLLER FRAMES AND RESEAL TRACK ADJUSTERS.
SegmentsINSTALL NEW SPROCKETS WITH HARDWARE.
Track Shoes33.5 INCH TRIPLE GROUSERS.
Track Frame - LeftFair
Track Frame - RightFair
Carrier Rollers Front145MM145MM6060
Carrier Rollers Rear145MM145MM6060
Idlers Front26MM26MM7373
Links113.5MM113.5MM3737
Pins & Bushings (External)CRACKING 58.75MMCRACKING 58.75MM130130
Pins & Bushings (Internal)872MM872MM6565
SegmentsROLLED OVERSHARP130100
Track Roller 8AVE 172.75MM172.75MM6767
Track Shoes (Width)34MM34MM1717
comments, misc. repairs, general remarks
  • THE MACHINE IS OPERTING NORMAL WITH SMOOTH ENGINE THAT HAS DEVELOPED A LEVEL 3 LEAK ON THE OIL PAN. THE HYDRAULICS ARE PERFORMING FAIR TO NORMAL BUT LEAKING EXCESSIVELY FROM THE PUMP DRIVE.
  • THE LINKAGES ARE NEEDING REPAIR. (THE BOOM TO STICK JOINT & STICK END). THE U/C NEEDS SIGNIFICANT REPAIRS.
  • LEVEL 4PM.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering