Quick Search

Komatsu PC360LC-10

Komatsu PC360LC-10

Price
$122,800
Year
2014
Working hours
5,524 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Blaine, MN
+1 612 246 7500
Show phone number
  • Basic information
  • Details
Basic information
BrandKomatsu PC360LC-10
CategoryCrawler Excavators
Serial NumberK64184
Unit NumberEQ0057908
Catalog Number4911788
Year2014
Hours5,524 h
CountryUnited States
LocationBlaine, MN
Pricing
Price Excluding Tax122,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
951
  • YesNEEDS A GOOD CLEANING.
  • No
  • THE MCHINE IS STREAIGHT OVERALL NEEDING A GOOD CLEANING.
  • FairTHE LOWER FRONT BATTERY BOX BUMPER IS BENT MODERATE
  • Good
  • FairONE DEEP GOUDGE AS SEEN IN PIC.
  • PoorTHERE IS ONE BELLY PAN THAT IS BENT UP BADLY. UNDER BATTERY BOX. STRAIGHTEN AS NEEDED.
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • FairA COUPLE OF ROLLER FRAME STEPS ARE SLIGHTLY BENT.
safety items
300
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1130
  • Yes
  • Yes
  • YesPLATE IS IN PLACE.
  • GoodCOOLING
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodACCURATE
  • GoodKOMTRAX
  • FairFUNCTIONAL BUT OUT OF DATE.
  • FairTHE SEAT BACK HAS A HOLE IN IT. THE AIR SUSPENSION IS NOT ABLE TO RELIEVE THE AIR
  • Good
  • Fair
engine
720
  • YesMINOR SO NORMAL.
  • No
  • YesINTERIM TIER 4
  • Yes
  • No
  • YesTHE ENGINE OIL PAN IS LEAKING
  • No
  • NORMAL COLOR & LEVEL.
  • THE ENGINE IS RUNNING SMOOTH WITH GOOD OVERALL POWER.
  • NORMAL
  • NORMAL
  • Fair
  • Good
  • FairTHE EMISSIONS SYSTEM IS FUNCTIONING NORMAL BUT THE DPF FILTER SHOWS IN THE MONITOR THAT IT NEEDS SERVICE.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • THE COOLING SYSTEM IS FUNCTIONING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
401
  • Good
  • Good
  • PoorTHE L.H. BOOM LIGHT IS GONE.
  • Good
  • Good
hydraulics
1210
  • THE HYDRAULICS ARE FUNCTIONING NORMAL BUT THE TRAVEL COULD NOT BE FULLY TESTED DUE TO THE WORN OUT SPROCKET ON THE R.H. SIDE.
  • NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNEED TO CLEAN TO CONFIRM ITS NOT LEAKING. THE OIL PAN LEAKS
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSTRAIGHT TRAVEL IS NOT POSSIBLE WITH THE ROLLED OVER SPROCKET.
boom
300
  • 21 3"
  • THE BOOM & JOINTS ARE IN GOOD FUNCTIONAL & SELLABLE CONDITION.
  • Good
  • Good
  • Good
stick
102
  • THERE IS EXCESSIVE PLAY IN THE BOOM TO STICK JOINT SO PLAN ON RECONDITION.
  • 13 2"
  • Poor
  • Good
  • Poor
bucket
320
  • No
  • RAVALING FLAT SAND
  • THE BUCKET & LINKAGES ARE ALL IN GOOD FUNCTIONAL
  • 60"
  • Good
  • Fair
  • GoodMINIMAL PLAY.
  • Good
  • FairEDGES COULD BE TURNED BUT OPTIONAL AT THIS POINT.
final drives
110
  • THE OIL LOOKS OK
  • Good
  • Fair
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersBOTH IDLERS ARE STARTING TO LEAK WITH GUIDE WEAR.
Link Part Number623
LinksTHE RAILS HAVE RUN IN SAND MOST OF THE TIME AND BUSHINGS ARE NEAR CRACKING OR STARTING TO CRACK.
Track Shoes33.5 INCH TRIPLE GROUSERS.
Track Frame - LeftFairCANT SEE THE FRAME
Track Frame - RightFairCANT SEE THE FRAME
Carrier Rollers Front144MM145MM6262
Carrier Rollers Rear145MM145MM6060
Idlers Front26MM26MM7373
Links114MM114MM3131
Pins & Bushings (External)CRACKING 58MMCRACKING 58MM130130
Pins & Bushings (Internal)870MM870MM4242
Segments100100
Track Roller 8AVE 173.5MM173.5MM6262
Track Shoes (Width)34MM34MM1717
comments, misc. repairs, general remarks
  • THE MACHINE IS STILL BEING USED WITH ONE SPROCKET ROLLED OVER AND NOT PROPELLING THE R.H. TRACK ANYMORE. THE ENGINE IS RUNNING SMOOTH BUT HAS
  • EXCESSIVE LEAKAGE FROM THE OIL PAN. THE HYDRAULICS ARE PERFORMING NORMAL OVERALL & THE LINKAGES ARE GOOD WITH EXCEPTION TO THE BOOM TO STICK JOINT.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering