Komatsu PC270-8

Komatsu PC270-8

Price
41,000 USD
Year
2010
Working hours
12608 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu PC270-8
CategoryCrawler Excavators
Serial NumberA87366
Unit NumberEQ00159082
Catalog NumberCU4556846
Manufacturing Year2010
Hours12608 h
CountryUnited States
LocationBowling Green, KY
Pricing
Price Excluding Tax$ 41,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
PILOT CONTROLPILOT CONTROL
Additional InformationHAMMER, HYDRAULIC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
  • boom & stick
  • general condition
general appearance
  • Yes
  • No
  • No
  • Machine needs a bath but overall not in bad shape, some surface rust
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Good
safety items
  • No
  • No
  • Yes
  • No
  • No
  • brake valve making noise
  • FairLeft operator mirror missing
  • Poordoesnt work
  • Good
  • Good
gauges, operator station, console
  • No
  • No
  • No
  • No
  • No
  • Not required
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairmirror gone
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
engine
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Not equipped
  • 3/4 gallon
  • Serviced at 12603 hours
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Goodafter cooler pipe going from cooler to engine has some rust
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Good
  • FairBattery cover hinge, support, and latch are broke
  • FairHas only one work light
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Some weeping on cylinders
  • FairSome weeping
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • FairSome bleed off with large bucket on it
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • Hose going to auxiliary block in rough shape
  • Good
  • Good
  • Good
stick
  • Fair
  • Fair
  • Fair
bucket
  • Bucket is an ESCO
  • 60” 2.43 cyd
  • Rockland Mfg Quick Coupler
  • Yes
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE35% to 40% estimated
Notes - UNDERCARRIAGE(2) retainers busted
Track Shoes (Width)31”31”
comments, misc. repairs, general remarks
  • Machine needs a bath. Will Email workorder history of machine in a separate email
  • Travel motor & brake valve - makes a lot of noise
boom & stick
  • No
  • No
  • Stick drifts off quickly
  • Good
  • Good
  • Good
  • Good
general condition
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
Kenny Judge
Telephone:+1 304 949 6400
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone