Quick Search

Komatsu PC26MR-3

Komatsu PC26MR-3

Price
$26,144
Year
2017
Working hours
1,718 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Böblingen
Basic information
BrandKomatsu PC26MR-3
CategoryCrawler Excavators
Serial NumberKMTPC211AHUF32630
Unit NumberHUF32630
Catalog Number10007398
Year2017
Hours1,718 h
CountryGermany
LocationBöblingen, Germany
Pricing
Price Excluding Tax26,144 USD
Tax (19%)4,967 USD
Price Including Tax31,112 USD
Details
Additional informationUNDERCARRIAGE TRACK ROLLERS: 70 %
UNDERCARRIAGE IDLERS: 70 %
UNDERCARRIAGE SPROCKETS: 70 %
TRACK SHOES (PADS) CONDITION: 60 %
UNDERCARRIAGE CARRIER ROLLERS: 70 %
UNDERCARRIAGE TRACK BUSHINGS: 60 %
UNDERCARRIAGE TRACK LINKS: 60 %
OPERATING WEIGHT: 2.7 T
TRACK SHOES (PADS) WIDE: 300 MM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering