Quick Search

Komatsu PC240NLC-1

Komatsu PC240NLC-1

Price
$102,985
Year
2018
Working hours
7,072 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Osnabrück
+49 54112194 x35
Show phone number
  • Basic information
  • Details
Basic information
BrandKomatsu PC240NLC-1
CategoryCrawler Excavators
Serial NumberK70221
Unit NumberK70221
Catalog Number4911735
Year2018
Hours7,072 h
CountryGermany
LocationOsnabrück
Pricing
Price Excluding Tax102,985 USD
Tax (19%)19,567 USD
Price Including Tax122,552 USD
Details
Additional informationUNDERCARRIAGE IDLERS: 50 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE TRACK ROLLERS: 60 %
UNDERCARRIAGE CARRIER ROLLERS: 60 %
UNDERCARRIAGE TRACK LINKS: 100 %
UNDERCARRIAGE TRACK BUSHINGS: 100 %
UNDERCARRIAGE SPROCKETS: 100 %
TRACK SHOES (PADS) CONDITION: 100 %
OPERATING WEIGHT: 24.7 T
ENGINEPOWER: 177 HP
GRAPPLE LINE: YES
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering