Quick Search

Komatsu PC220LC-6L

Komatsu PC220LC-6L

Price
$45,000
Year
1999
Working hours
7,357 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Steamboat Springs, CO
+1 303 900 5875
Show phone number
  • Basic information
  • Details
Basic information
BrandKomatsu PC220LC-6L
CategoryCrawler Excavators
Serial NumberA83846
Unit Number500065
Catalog Number4891006
Year1999
Hours7,357 h
CountryUnited States
LocationSteamboat Springs, CO
Pricing
Price Excluding Tax45,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information1999 KOMATSU PC220LC EXCAVATOR
ENGINE,SA6D102E, 158HP, 4CYL.
SLIDING WINDOWS,FIRE EXTINGUISH
LIFTING EYES, ANTENNA, RV MIRROR
STICK, STD 9'7", MONO BOOM 18'8"
TRACKS,28",700MM, TG, LC
SEAT,SUSPENSION VINYL(WORN),BELT
ENCLOSED CAB W/ROPS, LCD MONITOR
CONSIGNMENT / GARBIN,K.
HYDRAULICS ... 114 GPM
AS IS / AS RECEIVED
7357/06/11/22
TRANSMISSION, 1 SPEED
ELECTRICAL,RE-WIRED SWITCHES
** NO QUICK COUPLER, CARBODY
BUCKET,HD ESCO 1.4YD3,36" 5 TIPS
PILOTED W/JOYSTICK & PEDAL CNTL
COUNTERWEIGHT, FLOOR MAT, MIRROR
LIGHTING,HALOGEN CAB,BOOM,FRAME
THUMB,HYDRAULIC
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
650
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairRight rear damaged
  • FairSome damage
  • Good
  • FairNormal wear
  • Good
  • FairDamaged
  • FairNormal damage for age
safety items
010
  • FairNot working
gauges, operator station, console
310
  • Good
  • Good
  • Good
  • FairWorn and torn
engine
500
  • No
  • No
  • YesEngine oil low coolant low
  • No
  • Yes
  • No
  • Too low to identify
  • Had to crank a few times start and die to start
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
400
  • No
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
210
  • Good
  • Good
  • FairSome working
hydraulics
530
  • FairLeft possibly leaking
  • Good
  • Good
  • Good
  • Good
  • FairLeaking
  • FairLeaking
  • Good
attachments / work tools
  • Yes
boom
120
  • Pins and bearings have movement
  • Good
  • Fair
  • Fair
stick
120
  • Pins and bearings have movement
  • Fair
  • Good
  • Fair
bucket
110
  • No
  • Good
  • FairNormal wear, one tooth missing
final drives
100
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGETrack chains are very loose. Left side is off carrier rollers at time of inspection.
Track Frame - LeftFairNormal
Track Frame - RightFairNormal
comments, misc. repairs, general remarks
  • All photos
  • Track chains are very loose. Left side is off carrier rollers at time of inspection.
  • Miscellaneous leaking on engine and hydraulic system.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering