Komatsu PC210LC11

Komatsu PC210LC11

Price
120,528 USD
Year
2014
Working hours
5213 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu PC210LC11
CategoryCrawler Excavators
Serial NumberKMTPC257CFC500104
Unit Number800214544
Catalog NumberCU4475998
Manufacturing Year2014
Hours5213 h
CountryCanada
LocationQuebec, QC
Pricing
Price Excluding Tax$ 120,528
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
THUMB, HYDRAULICTHUMB, HYDRAULIC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • boom & stick
  • general condition
general appearance
  • Fair
  • FairPanneaux sous le radiateur, reservoir hygraulique et pompe hydraulique endommager - Panel under the radiator, hydrolic tank and hydraulic pump damadge
  • Good
  • FairÉgratignure normal. Bossé au deux coins.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • No
  • No
  • No
safety items
  • Good
  • FairManque un mirroir. Avant droit
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • Vert- Green
  • 75%
  • 266385322
  • 75%
  • 5213
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • N/A
  • N/A
  • N/A
  • 5213
  • Ok
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good50%
  • Good
  • Yes
  • G & G
  • G & G
  • 700089806 et 700089805
final drives
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftFair
Track Frame - RightFair
Pins & Bushings Turned?No
Carrier RollersJeu sur les top rouleaux - Play top roller
IdlersOk - Good
Links50%
Pins & Bushings (External)50%
Pins & Bushings (Internal)Ok - Good
Track ShoesQuelques patins courbés - Some bented pads
boom & stick
  • Good
  • Good
  • Good
  • Good
  • No
  • No
general condition
  • Fair
  • FairChassis endommager a plusieurs endroit - Track frame damadge at many place
  • Good
  • No
  • Yes
  • No
  • No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT CAT (QUÉBEC)See InventoryWebsiteSelect contact
Eddie Folgado
Canada
Telephone:+1 514 334 7018
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone