Komatsu PC210LC

Komatsu PC210LC

Price
122,645 USD
Year
2014
Working hours
4533 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu PC210LC
CategoryCrawler Excavators
Serial NumberKMTPC257CFTC80014
Unit Number800214544
Catalog NumberCU4476028
Manufacturing Year2014
Hours4533 h
CountryCanada
LocationQuébec, QC
Pricing
Price Excluding Tax$ 122,645
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
THUMB, HYDRAULICTHUMB, HYDRAULIC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • boom & stick
  • general condition
general appearance
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Poor
safety items
  • No
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • No
  • No
  • No
  • Yes
  • Plein - Full
  • 75%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Plein - Full
  • 26641025
  • 4533
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Ok - Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Yes
  • G&G
  • Good
  • Good
  • GoodJeu latéral, besoin dajustement - Lateral play, need adjustment
  • Fair
  • Good
  • FairEnviron 50% pour les 2 godets - About 50% for both bucket
  • Good
final drives
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE50%
Links50%
Track ShoesOk - Good
Track Frame - LeftFair
Track Frame - RightFair
boom & stick
  • No
  • No
  • Good
  • Good
  • Good
  • Good
general condition
  • Yes
  • No
  • FairUn panneau manquant avant droite en dessous de la machine - One missing guard right front under the machine
  • FairMarche pied arrachés au 4 coins - Walking foot torn at the 4 corners
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT CAT (QUÉBEC)See InventoryWebsiteSelect contact
Eddie Folgado
Canada
Telephone:+1 514 334 7018
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone