Komatsu PC210LC-10

Komatsu PC210LC-10

Price
117,647 USD
Year
2016
Working hours
1559 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu PC210LC-10
CategoryCrawler Excavators
Serial NumberK60722
Unit NumberK60722
Catalog NumberCU4655756
Manufacturing Year2016
Hours1559 h
CountryGermany
LocationWesterstede
Pricing
Price Excluding Tax$ 117,647
Tax (19%)$ 22,353
Price Including Tax$ 140,000
Details
Additional InformationTRACK SHOES (PADS) CONDITION: 70 %
UNDERCARRIAGE TRACK LINKS: 70 %
LENGTH OF STICK: 3000 MM
UNDERCARRIAGE TRACK BUSHINGS: 70 %
UNDERCARRIAGE SPROCKETS: 70 %
UNDERCARRIAGE TRACK ROLLERS: 70 %
UNDERCARRIAGE IDLERS: 70 %
TRACK SHOES (PADS) WIDE: 800 MM
UNDERCARRIAGE CARRIER ROLLERS: 70 %
Features
Additional InformationTRACK SHOES (PADS) CONDITION: 70 %
UNDERCARRIAGE TRACK LINKS: 70 %
LENGTH OF STICK: 3000 MM
UNDERCARRIAGE TRACK BUSHINGS: 70 %
UNDERCARRIAGE SPROCKETS: 70 %
UNDERCARRIAGE TRACK ROLLERS: 70 %
UNDERCARRIAGE IDLERS: 70 %
TRACK SHOES (PADS) WIDE: 800 MM
UNDERCARRIAGE CARRIER ROLLERS: 70 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Benjamin Kunisch
Germany
Telephone:+49 40 76119380
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources