Komatsu PC170LC.10

Komatsu PC170LC.10

Price
79,500 USD
Year
2014
Working hours
6,563 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu PC170LC.10
CategoryCrawler Excavators
Serial Number30231
Unit Number30231
Catalog NumberCU4827545
Manufacturing Year2014
Hours6,563 h
CountryUnited States
LocationGrand Rapids, MI
Pricing
Price Excluding Tax79,500 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 1 PIECEBOOM, 1 PIECE
THUMB, HYDRAULICTHUMB, HYDRAULIC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Yes
  • Good
  • Good
  • GoodPanel below hydraulic pump bent up
  • Good
  • Good
  • Good
  • GoodHeavy duty sides
  • FairSide cover bent slight at bottom
  • FairLF bent slight
  • Good
  • FairFaded slight, scratches, surface rust spots by fenders
  • Good
  • Good
safety items
  • Good
  • Good
gauges, operator station, console
  • YesAlarm inoperable, rear view camera system functioning
  • 1/3
  • Komatsu AM/FM radio
  • GoodFeels cold
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRight exterior mirror broken, no left exterior mirror
  • Good
  • Good
  • Good6/2013
  • FairBottom and backside fabric worn through, heated, air suspension seat
  • Good
  • Good
engine
  • YesSlight normal
  • Yes
  • Yes
  • No
  • No
  • No
  • Blueish
  • SAA4D107E-2 Komatsu diesel
  • Good
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodUses foot control
  • Good2 speed functioning
attachments / work tools
  • Yes12” x 60” Rockland hydraulic thumb, end of thumb worn smooth, pivot p/b worn, worn between pin and thumb also
boom
  • Good
  • FairBoom pivot p/b worn slight, about 1/8” movement
  • FairLift cylinders p/b worn slight, about 1/8” movement
stick
  • 9’6”
  • Good
  • Good
  • Good
bucket
  • Hensley
  • 73930, 1.4 cu yd
  • 42”
  • Good
  • FairDogbone linkage p/b worn, bucket pivot p/b worn very slight
  • Good
  • GoodSide cutters, front edges worn slight
  • Good
  • FairOuter spade teeth worn, have been switched to maximize wear
final drives
  • No leaks
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEUsing Cat specs, p/b worn over 100% external, about 50% on remaining
Link Part NumberKomatsu
Pins & Bushings (External)Left worn over 120%
SegmentsWorn sharp
Track Shoes23.5" wide
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1141143636
Carrier Rollers Rear1141153630
Idlers Front22.5225040
Links1021024848
Pins & Bushings (External)3.13.5120
Pins & Bushings (Internal)7677675050
Track Roller 12170
Track Roller 2178
Track Roller 720195640
Track Shoes (Width)23.523.51111
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone