Komatsu PC160LC-8

Komatsu PC160LC-8

Price
80,000 USD
Year
2013
Working hours
4,521 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu PC160LC-8
CategoryCrawler Excavators
Serial Number25789C
Unit NumberEQ145394C
Catalog NumberCU4518241
Manufacturing Year2013
Hours4,521 h
CountryUnited States
LocationBatavia, NY
Pricing
Price Excluding Tax80,000 USD
Tax-
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
Additional information24" TRIPLE GROUSER STEEL TRACKS
42" DIG BUCKET
COUNTERWEIGHT
ENCLOSED CAB W/HVAC CONTROLS
ESCO 24" DIG BUCKET
PC160LC-8
REARVIEW CAMERA
ROCKLAND HYDRAULIC THUMB
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 482 1697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone