Komatsu PC138USLC

Komatsu PC138USLC

Price
62,500 USD
Year
2006
Working hours
3729 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu PC138USLC
CategoryCrawler Excavators
Serial Number002006
Unit Number002006
Catalog NumberCU4648639
Manufacturing Year2006
Hours3729 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax$ 62,500
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • GoodBumpers are straight
  • Good
  • Good
  • GoodBelly pans in place and straight
  • FairLight faded
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLight faded, some surface rust and paint chips in areas
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • GoodWorking
  • Good
  • GoodWorking
gauges, operator station, console
  • YesTravel alarm working
  • FairNot blowing real cold
  • Good
  • Good
  • Good
  • GoodWorking
  • FairOuter mirrors missing, cab glass in place (no chips or cracks)
  • Good
  • Good
  • GoodWorking reads 3729hr
  • FairWeathered, under seat
  • FairSmall holes in lower seat cushion,
  • Good
  • GoodWorking
engine
  • No
  • No
  • YesOn valvecover
  • Yes
  • No
  • No
  • No
  • Blue
  • Powered by Komatsu SAAD95LE-3. 4-cylinder turbo diesel
  • Warning light goes out when started
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRuns and operates good
  • Good
cooling system
  • Good
  • GoodBelt drive
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Good
  • Good
  • FairRight upper boom flood broken
  • Good
  • Good
hydraulics
  • Equipped with 2-sets of auxiliary hydraulics plumbed to end of stick, plumbed for 1-or 2 way flow
  • Full
  • GoodBoth dry
  • GoodDry
  • GoodPilot operated joystick controls
  • Good
  • GoodHydraulic functions operated good
  • Good
  • Good
  • GoodDry
  • Good
  • GoodTwo speed travel working
  • Good
  • GoodTwo speed working
boom
  • Good
  • Good
  • Good
stick
  • 8ft
  • FairMounting bushings at power tilt shows aprox 1/4in play
  • Good
  • Good
bucket
  • No
  • Werk/Brau
  • Equipped with werk/brau power tilt, operated good
  • 60in
  • Good
  • FairBucket linkage piviot points show aprox 1/4 in play
  • Good
  • GoodIn good condition and has a flip left
final drives
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE60/70%
Track Shoes24in wide rubber pads bolted to steel triple grouser pads
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front114mm113mm
Carrier Rollers Rear114mm114mm
Idlers Front20mm20mm
Links89mm89mm
Pins & Bushings (External)49mm49mm
Pins & Bushings (Internal)704mm704mm
Track Roller 6128mm128mm
comments, misc. repairs, general remarks
  • Runs and operates good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources