Komatsu PC138US.8

Komatsu PC138US.8

Price
92,828 USD
Year
2012
Working hours
3473 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu PC138US.8
CategoryCrawler Excavators
Serial Number27346
Unit Number27346
Catalog NumberCU4686029
Manufacturing Year2012
Hours3473 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax92,828 USD
Tax USD
Price Including Tax USD
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 1 PIECEBOOM, 1 PIECE
THUMB, HYDRAULICTHUMB, HYDRAULIC
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 1 PIECEBOOM, 1 PIECE
THUMB, HYDRAULICTHUMB, HYDRAULIC
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFaded slight, scratches, touched up in spots
  • Good
  • Good
safety items
  • YesTop and front guards
  • Yes2 way mic mounted to left post
  • Good
  • Good
  • Good
gauges, operator station, console
  • YesRear view camera system also
  • Yes
  • Full
  • JVC AM/FM radio
  • GoodFeels cold
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBoth left exterior mirrors cracked
  • Good
  • Good
  • Good
  • Good7/2011
  • Good
  • Good
  • Good
engine
  • YesSlight normal
  • Yes
  • No
  • No
  • No
  • Green
  • Good
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • GoodLED lights
  • Good
  • Good
hydraulics
  • Front leveling blade cylinders good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes18” x 54” Werk Brau hydraulic thumb, all good
  • 98” wide front leveling blade, all good
boom
  • Good
  • GoodBoom pivot p/b worn very slight
  • GoodLift cylinder barrel end p/b worn very slight
stick
  • 8’2”
  • Good
  • Good
  • Good
bucket
  • Yes
  • Werk Brau
  • Werk Brau hydraulic coupler
  • 36”
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • No leaks
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part NumberKomatsu
SegmentsGood
Track Shoes20" wide shoes with rubber pads, rubber torn
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front113112.5
Idlers Front1818
Links89.589.5
Pins & Bushings (Internal)7027021414
Track Roller 11415
Track Roller 71414
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone