Komatsu PC128UU-2

Komatsu PC128UU-2

Price
39,000 USD
Year
2000
Working hours
6921 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu PC128UU-2
CategoryCrawler Excavators
Serial Number5120
Unit Number10793-POP
Catalog NumberCU4450198
Manufacturing Year2000
Hours6921 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax$ 39,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 2 PIECEBOOM, 2 PIECE
PILOT CONTROLPILOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • engine
  • cooling system
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Fair
  • Good
  • Good
  • GoodBelly pan in place
  • Good
  • Fairdents present
  • Good
  • Good
  • FairCab grab iron bent
  • Good
  • Good
  • Good
  • FairRight side panel over fuel tank, dented in front and on the side
  • GoodIn place
  • No
  • No
  • No
engine
  • Good
  • Good
  • Good
  • Good
  • GoodStarted and ran good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Powered by Cummins/Komatsu 4-cylinder turbo diesel
  • Warning light goes out when started
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
stick
  • 6’10ft
bucket
  • Good
  • No
  • Hensley
  • 42in wide
final drives
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front112112
Idlers Front1818
Pins & Bushings (External)4444
Pins & Bushings (Internal)713713
Track Roller 6127127
Track Frame - LeftGood
Track Frame - RightGood
Links42-link track
Notes - UNDERCARRIAGEdo not have wear specs for machine, undercarriage at aprox 30/40%
Track Shoes20in rubber pads
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone