Komatsu PC128US.10

Komatsu PC128US.10

Price
95,000 USD
Year
2015
Working hours
3,538 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu PC128US.10
CategoryCrawler Excavators
Serial Number41618
Unit Number41618
Catalog NumberCU4664734
Manufacturing Year2015
Hours3,538 h
CountryUnited States
LocationGrand Rapids, MI
Pricing
Price Excluding Tax95,000 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 1 PIECEBOOM, 1 PIECE
THUMB, HYDRAULICTHUMB, HYDRAULIC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Yes
  • FairLF dented
  • Good
  • Good
  • Good
  • Good
  • FairRR mesh bent slight, torn slight
  • FairRF small dent
  • Good
  • Good
  • GoodFew scratches
  • Good
  • Good
safety items
  • Good
  • Good
gauges, operator station, console
  • YesRear view camera system also
  • GoodFeels cold
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft exterior mirror cracked
  • Good
  • Good
  • Good
  • Good6/2014
  • Good
  • Good
  • FairWiper arms missing, motor working
engine
  • YesSlight normal
  • Yes
  • No
  • No
  • No
  • Red
  • Good
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Oil low
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodUses foot control, has thumb strapped to keep in place, told that the hydraulic psi is set low and the cylinder drifts down when not in use
  • Good2 speed functioning
attachments / work tools
  • Yes18” x 48” hydraulic thumb, not tested strapped down
boom
  • Good
  • Good
  • Good
stick
  • 8’2”
  • Good
  • Good
  • Good
bucket
  • 32”
  • GoodBucket pivot and dogbone linkage p/b worn slight
  • Good
final drives
  • No leaks
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEUsing Cat specs about 70%
Link Part NumberKomatsu L3C32
SegmentsWorn slight
Track Shoes20" wide shoes with rubber pads, rubber pads torn
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1141142929
Idlers Front1919
Links85852727
Pins & Bushings (Internal)7047042828
Track Roller 11414
Track Roller 71414
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone