Quick Search

Komatsu PC118MR.8

Komatsu PC118MR.8

Price
$69,554
Year
2014
Working hours
4,231 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BERGERAT MONNOYEUR S.A.S.
Nancy / Gondreville, 54
+33 149228299
Show phone number
  • Basic information
  • Details
Basic information
BrandKomatsu PC118MR.8
CategoryCrawler Excavators
Serial NumberF00193
Unit Number22045238
Catalog Number4883093
Year2014
Hours4,231 h
CountryFrance
LocationNancy / Gondreville, 54
Pricing
Price Excluding Tax69,554 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
CE PLATECE PLATE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 2 PIECEBOOM, 2 PIECE
STICK, LONGSTICK, LONG
CARBODY, STANDARDCARBODY, STANDARD
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1110
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
safety items
300
  • Good
  • Good
  • Good
gauges, operator station, console
810
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
100
  • Good
cooling system
400
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
300
  • Good
  • Good
  • Good
hydraulics
100
  • Good
boom
010
  • Fairléger jeu pied de vérin de levage
stick
010
  • 2M.
  • Fair
bucket
  • Hydraulique ARDEN
  • Curage orientable 1600mm. / Terrassement 1000mm. / tranché 400mm.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE60%
Notes - UNDERCARRIAGE 1Patins de 500mm.
comments, misc. repairs, general remarks
  • Largeur de transport 2M40
  • FR-15
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering