Quick Search

Komatsu PC55MR-5

Komatsu PC55MR-5

Year
2018
Working hours
3,071 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Durango, CO
+1 303 900 5875
Show phone number
Basic information
BrandKomatsu PC55MR-5
WAGNER EQUIPMENT CO.
CategoryCrawler Excavators
Serial Number20328
Unit Number515039
Catalog Number10084191
Year2018
Hours3,071 h
CountryUnited States
LocationDurango, United States
Pricing
Price Excluding Tax40,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information2 EXTERNAL MIRRORS, CANOPY
2018 KOMATSU PC55MR-5 EXCAVATOR
3071/09/27/23
AS IS / AS RECEIVED
AUTO EIS, MINIMAL SWING RADIUS
BATTERY 12V/72AH 12V PWR PORT
BLADE,BACKFILL, STICK STD 5'5"
BUCKET-HD, 12" & TIPS WB
BUCKET-HD, 24 & TIPS WB
BUCKET-HD, 36, 9.8 & TIPS WB
CANOPY W/ROPS, VINYL SUSPENSION
CLSS AUX HYDRAULICS ... PWR & ECO MODE
ENGINE,4D88E-7,38HP,TIER 4 FINAL
JOYSTICKS & FOOT CONTROLS
KOMTRAX,READY, TRAVEL ALARM,
LCD,3.5" MONITOR PANEL W/EMS
LIGHTING, BOOM & CANOPY
LOOSE BUCKET PINS (RECEIVED)
PATTERN CHANGER, W/CHECK VALVES
QUICK COUPLER, MAN
SEAT & BELT, FRONT GRAB IRONS,
THERMAL & FAN GUARDS,
THUMB, HYDRAULIC STD
TIE DOWN POINTS, FLOOR MAT,
TRANSMISSION,HYDROSTATIC 2 SPD
UC,LONG,ROADLINER RUB, 16"
X-TRACK FRAME, MONO BOOM, 9'6"
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
840
  • Yes
  • No
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFADED
  • Fair
  • FairMISC DENTS AND DINGS
  • Good
safety items
200
  • YesCANOPY
  • Good
  • Good
gauges, operator station, console
242
  • Yes
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • PoorOUT OF DATE
  • PoorTORN
  • Fair
engine
120
  • No
  • Yes
  • No
  • YesENGINE MAKING A TICKING NOISE(LOUD)
  • No
  • No
  • NORMAL
  • OK
  • NORMAL
  • Fair
  • Fair
  • Good
cooling system
410
  • No
  • Good
  • Good
  • Fair
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
120
  • Good
  • FairMISC WEAR
  • FairMISC WEAR
stick
120
  • FairMISC WEAR
  • Good
  • FairMISC WEAR
bucket
140
  • Yes
  • WB
  • 36"- 24"-12" WILL ALL COME WITH THE MACHINE
  • WB
  • 36"- 24"- 12" ALL WILL COME WITH MACHINE- ALL IN OK SHAPE
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Notes - UNDERCARRIAGERUBBER TRACKS- MISC CUTS AND GOUGES BIT OVERALL OK
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • STARTS AND IS OPERATIONAL
  • ENGINE HAS TICKING NOISE BUT RUNS OK
  • TRACKS IN FAIR SHAPE- RUBBER TRACKS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering