Quick Search

Komatsu PC490LC-11

Komatsu PC490LC-11

Year
2014
Working hours
11,282 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Shelby Twp., MI
+1 8669941408
Show phone number
Basic information
BrandKomatsu PC490LC-11
Michigan CAT
CategoryCrawler Excavators
Serial NumberA40312
Unit NumberA40312
Catalog Number10094129
Year2014
Hours11,282 h
CountryUnited States
LocationShelby Twp., United States
Pricing
Price Excluding Tax89,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
EPA LabelEPA Label
Engine EnclosuresEngine Enclosures
LightingLighting
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
MirrorsMirrors
Pilot ControlPilot Control
Hand and Foot ControlHand and Foot Control
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Radio - AM FM RadioRadio - AM FM Radio
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
Stick - LongStick - Long
Additional informationCAB, AC, 1PC BOOM, HAND FOOT CTRL, BKT
CONDITION, HOURS, AND ATTACHMENTS SUBJECT TO CHANGE
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
760
  • No
  • No
  • No
  • Inner rops post dented,
  • GoodEquipped wirh bumper guards, bottoms dented
  • FairRight rear inner support has been welded and repaired
  • Good
  • FairSide pans dented and pushed upward, right front pans missing
  • Good
  • FairRight rear compartment door dented and bent at bottom
  • Good
  • FairRight side grabiron bent
  • Good
  • FairFaded, paint chips and scratches over machine areas,
  • GoodRight compartment door and louvers bent
  • Good
  • FairLeft rear roller frame step bent
safety items
200
  • YesInner rops post is dented
  • Yes
  • Yes
  • Good
  • GoodWorking
gauges, operator station, console
1110
  • Yes
  • No
  • No
  • Yes
  • GoodBlows cold
  • Good
  • Good
  • Good
  • GoodAll gauges working
  • GoodCab glass and mirrors in place (no chips or cracks)
  • Good
  • Good
  • GoodWorking shows 11282hrs,
  • FairAir ride seat suspension, coverimg shows some wear
  • Good
  • GoodWorking
engine
500
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Dark geeen
  • Powered by Komatsu SAA6D125E6, (6-cylinder turbo diesel)
  • Warning light goes out when started
  • Normal
  • Good
  • Good
  • Good
  • GoodStarts and runs good
  • Good
cooling system
320
  • FairAir to air has been repaired
  • Good
  • GoodHydraulic drive
  • Good
  • FairFins dirty
electrical, starting and charging system
410
  • No
  • No
  • Good
  • Good
  • FairHas a broken flood on boom and cab
  • Good
  • Good
hydraulics
1010
  • Auxiliary hydraulics plumbed to end of stick has diverter valve plumbed for 1-or 2 way flow
  • Full
  • GoodBoth dry
  • GoodDry
  • GoodPilot operated joystick controls equipped worh pilot pattern switcher valve
  • Good
  • GoodHydraulic functions operated good
  • Good
  • Good
  • GoodDry
  • FairHas some play in swing (normal for hours)
  • Good
  • GoodOperated in all travel speeds
boom
300
  • 22’10ft
  • Good
  • Good
  • Good
stick
210
  • 16ft
  • FairMounting bushings at bucket shows 1/4 in play
  • Good
  • Good
bucket
112
  • No
  • 72in
  • PoorWear plates worn through center of bucket
  • FairBucket linkage shows aprox 1/4in play in piviot points
  • Good
  • PoorTeeth worn 1-missing
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEaprox 20%
Link Part NumberKomatsu LO
Links49-link
Notes - UNDERCARRIAGEhas loose pads
Notes - UNDERCARRIAGE 1Chains worn, left lside has link pin welded in broken at welds, seperating from link
Notes - UNDERCARRIAGE 2Idler pillow blocks out of adjuster rails, chains worn
Track Shoes35.5 in wide
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front160mm164mm
Carrier Rollers Rear160mm164mm
Idlers Front24mm22mm
Links130mm130mm
Pins & Bushings (External)72mm72mm
Pins & Bushings (Internal)924mm924mm
Track Roller 8204mm204mm
Track Shoes (Width)33mm33mm
final drives
100
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering