Quick Search

Komatsu PC490LC-11

Komatsu PC490LC-11

Year
2020
Working hours
3,473 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT OF CALIFORNIA
Rocklin, CA
+1 916 899 8960
Show phone number
Basic information
BrandKomatsu PC490LC-11
Holt of California
CategoryCrawler Excavators
Serial NumberKMTPC251JKWA42478
Unit NumberCON0922
Catalog Number10066245
Year2020
Hours3,473 h
CountryUnited States
LocationRocklin, United States
Pricing
Price Excluding Tax325,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONERAIR CONDITIONER
CARBODY, STANDARDCARBODY, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
EPA LABELEPA LABEL
BOOM, 1 PIECEBOOM, 1 PIECE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
THUMB, HYDRAULICTHUMB, HYDRAULIC
COUPLER, QUICKCOUPLER, QUICK
Additional informationINCLUDES ONE BUCKET
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1710
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairMissing right front belly pan and they are a few minor dents in the miscellaneous other belly pans.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1310
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSeat belt looks original no manufacturer date on seat belt.
  • FairSmall tares in bottom seat cushion.
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Last service noted 3459 hours 11-10-2022. Current hours are 3473
  • Ok
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • its on the bottom level mark.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesRockland progressive link hydraulic thumb , Thumb base is 36” wide, jaws opening is 23 1/2” wide
boom
300
  • Good
  • Good
  • Good
stick
300
  • 15ft 9.5“ long.
  • Good
  • Good
  • Good
bucket
  • Yes
  • Includes One Bucket
  • Tefra
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?Yes
Track Shoes35 1/2 wide
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine runs and operates good all functions performed normally overall machine is in good condition.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering