Quick Search

Komatsu PC490LC-10

Komatsu PC490LC-10

Year
2014
Working hours
9,369 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 612 246 7500
Show phone number
Basic information
BrandKomatsu PC490LC-10
Ziegler CAT
CategoryCrawler Excavators
Serial NumberA40621
Unit NumberEQ0110002
Catalog Number10090343
Year2014
Hours9,369 h
CountryUnited States
LocationSHAKOPEE, United States
Pricing
Price Excluding Tax77,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONERAIR CONDITIONER
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
EPA LABELEPA LABEL
BOOM, 1 PIECEBOOM, 1 PIECE
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
STICK, MEDIUMSTICK, MEDIUM
Additional informationCAB ROPS
HEATER
A/C
LIGHTS
STANDARD RADIO
AIR SUSPENSION SEAT
HEATED SEAT
REARVIEW CAMERA
INTERIM TIER 4 EMISSIONS
SWIVEL GUARD
STEEL BUMPER GUARDS
PATTERN CHANGER
INCREASED LIFT (HEAVY LIFT)
23' 3" BOOM
15' 10" STICK
49" EMPIRE ROUND CORNER SAND BUCKET

PC490LC-10
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1030
  • No
  • No
  • Good
  • Good
  • GoodREMOVED FOR TRANSPORT
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • GoodLOOKS GOOD FOR THE HRS AND AGE.
  • Good
  • Fair
safety items
120
  • No
  • Yes
  • Yes
  • Yes
  • Fair
  • Good
  • Fair
gauges, operator station, console
1020
  • Yes
  • Yes
  • GoodCOOLING.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodACCURATE
  • Fair
  • Good
  • Fair
engine
610
  • YesMODERATE SO NORMAL.
  • No
  • YesINTERIM TIER 4
  • Yes
  • No
  • No
  • No
  • NORMAL COLOR & LEVEL.
  • THE ENGINE IS RUNNING SMOOTH WITH NORMAL POWER.
  • NORMAL
  • NORMAL
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
510
  • No
  • THE COOLING SYSTEM IS FUNCTIONING NORMAL IN 85 DEGREE WEATHER.
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • Good
  • Good
  • Good
  • Good
  • Fair
hydraulics
931
  • THE HYDRAULIC OIL RECENTLY CHANGED.
  • NORMAL LEVELS SINCE THEY WERE JUST CHANGED.
  • Good
  • Good
  • Good
  • Fair
  • Poor
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • GoodTRACKING STRAIGHT & SPOT TURNING ON DRY MATERIAL.
boom
210
  • 23 FOOT 1 INCH
  • Good
  • Good
  • Fair
stick
120
  • 15 FOOT 9 INCHES.
  • Fair
  • Good
  • Fair
bucket
410
  • No
  • EMPIRE ROUND CORNER SAND.
  • THE BUCKET LINKAGES AND BUCKET ARE IN GOOD FUNCTIONAL CONDITION.
  • 49"
  • GoodBOTTOM LOOKS GOOD.
  • Fair
  • Good
  • GoodSIDES LOOK GOOD.
  • GoodEDGE LOOKS GOOD.
undercarriage
020
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
LinksKOMATSU
Notes - UNDERCARRIAGENEW TRACK RAILS, HARDWARE, SPROCKETS & RESEALED BOTH TRACK ADJUSTERS AT 7134 HOURS.
Notes - UNDERCARRIAGE 1THE U/C IS IN FUNCTIONAL CONDITION.
Track Shoes35.5 INCH TRIPLE GROUSER SHOES.
Track Frame - LeftFair
Track Frame - RightFair
Carrier Rollers Front163MM161MM5976
Carrier Rollers Rear159.5MM167MM8817
Idlers Front26.25MM23.25MM6733
Links132.75MM132.75MM11
Pins & Bushings (External)74.5MM74.5MM55
Pins & Bushings (Internal)915MM915MM55
Segments1515
Track Roller 8AVE 204MM204MM4242
Track Shoes (Width)34MM34MM2020
final drives
110
  • BOTH OILS WERE RECENTLY CHANGED.
  • Good
  • Fair
comments, misc. repairs, general remarks
  • ALL THE OILS INCLUDING THE HYDRAULIC OIL RECENTLY CHANGED.
  • THE MACHINE IS IN TRANSPORT MODE WITH THE COUNTERWEIGHT REMOVED.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering