Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Excavators
Crawler Excavators
Komatsu
Quick Search
Contact dealer
Komatsu PC400
1988
14093 Hours
MICHIGAN CAT
Brand
Komatsu PC400
Category
Crawler Excavators
Serial Number
11934
Unit Number
11934A
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
Komatsu PC400
Home
Construction
Excavators
Crawler Excavators
Komatsu
Komatsu PC400
Year
1988
Working hours
14,093 h
Print
Add to favorites
‹
›
×
Videos of Komatsu PC400
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
27,000
MICHIGAN CAT
Shelby Twp., MI
+1 8669941408
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
Komatsu PC400
Michigan CAT
Category
Crawler Excavators
Serial Number
11934
Unit Number
11934A
Catalog Number
10091415
Year
1988
Hours
14,093 h
Country
United States
Location
Shelby Twp., United States
Pricing
Price Excluding Tax
27,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Engine Enclosures
Engine Enclosures
Lighting
Lighting
Pilot Control
Pilot Control
Hand and Foot Control
Hand and Foot Control
Boom - 1 Piece
Boom - 1 Piece
Car Body - Standard
Car Body - Standard
Fire Extinguisher
Fire Extinguisher
Additional information
CAB, 13'STK, BKT, 36" PADS
CONDITION, HOURS, AND ATTACHMENTS SUBJECT TO CHANGE
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
11
2
1
cleaning required
No
extra fuel tanks
No
s.o.s. taken
No
bumper
Fair
Side bumper pushed in under compartment doors
car body
Good
counterweight
Good
crankcase guard / battery box
Poor
Engine and right-side belly pads are missing
draw bar
Good
eng. enclose hood / stack
Good
engine doors
Good
Compartment doors are straight
fenders
Good
grab irons
Good
hood
Good
paint
Fair
Faded, some paint chips and surface rust on lower machine amd stick
radiator grill & shroud
Good
sheet metal
Good
steps / ladder
Good
safety items
2
0
1
rops
Yes
Fire extinguisher and speaker bolted to righ side inner rops
safety decals in place
Yes
safety decals legible
No
brake hold
Good
horn
Good
Working
swing brake
Poor
Not working
gauges, operator station, console
8
1
2
back up alarm
No
Not working
current o&mm
No
current parts manual
No
dash console
Good
door latches
Good
floor boards
Good
gauges
Good
glass/mirrors
Fair
heater
Poor
Blower not working
interior lights
Poor
Broken
meter
Good
Hour meter working shows 14093hr,
seat cushion / arm rest
Good
switches
Good
windshield wipers
Good
Working (wireing unpligged on floor
engine
3
2
0
blow by
Yes
Slight/moderate
compression in radiator
Yes
Light bubbles seen in radiator
epa decal
No
fluid levels ok?
Yes
knocking
No
oil leaks
Yes
Emgine covered in oil leakimg from valvecovers doen, needs cleaned to pinpoint leak
water in oil
No
anti-freeze color
Red
notes - engine
Powered by komatsu 6-cylinder turbo diesel
oil pressure (h/l/n)
Operated in normal range (mechanical aftermarket gauge)
smoke (b/d/l/w)
Normal
engine supports
Good
exhaust / muffler
Fair
Top of muffler rusted through
fuel injection system
Good
operating condition - engine
Good
Runs good
turbocharger / blower
Fair
cooling system
4
1
0
coolers
Good
fan
Good
fan drive
Good
Belt drive
hoses
Good
radiator
Fair
Fins rusty
electrical, starting and charging system
2
2
1
block heater
No
ether aid
No
alternator
Good
Recently replaced
batteries / cables
Fair
lighting
Poor
Not working
starter
Good
wiring
Fair
Wires cut and spliced in areas over machine
hydraulics
5
6
0
swing drive oil level
At add (milky)
boom cylinder
Fair
Left boom cylinder leaking from packing.
bucket cylinder
Good
control linkage
Good
hose lines
Fair
Boom cylinder lines weatherd
operating condition - hydraulics
Fair
Hydraulic functions operated slow, aprox 20-30% slower
pump drive
Good
pumps & valves
Fair
Wet in pump compartment
stick cylinder
Fair
Leaking from packing
swing gear
Fair
Has some play in swing
tank
Good
travel motors
Good
Two speed working
boom
2
1
0
boom length (actual length)
23
boom condition
Good
boom pins
Good
pins & bushings - boom
Fair
Mount bushings at carbody and at boom cylinder mounting shows aprox 1/4in play
stick
2
1
0
stick length
13
pins & bushings - stick
Fair
Mounting bushings at carbody amd stick shows aprox 1/4in play
stick conditions
Good
stick pins
Good
bucket
2
2
0
quick coupler
No
brand
Komatsu
width
65
bucket bottom
Good
bucket linkage
Fair
H-link bushing psshows aprox 1/4 in play
bucket mounts
Good
teeth / adapters
Fair
Teehth show wear, 1-tooth replaced, moldboard between teeth worn
undercarriage
2
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?
No
Average Life Remaining - UNDERCARRIAGE
48%
Link Part Number
KUT-440
Links
53-link
Track Shoes
36in wide pads. Some pads loose
Track Frame - Left
Good
Track Frame - Right
Good
Carrier Rollers Front
162
165
67
40
Carrier Rollers Rear
161
162
76
67
Idlers Front
22
25
0
58
Links
124
124
58
58
Pins & Bushings (External)
69
69
58
58
Pins & Bushings (Internal)
870
870
49
49
Track Roller 7
20
20
Track Shoes (Width)
32
32
33
33
final drives
1
0
0
housings
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
Komatsu PC400 on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.