Quick Search

Komatsu PC400LC

Komatsu PC400LC

Year
2008
Working hours
15,615 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Shelby Twp., MI
+1 8669941408
Show phone number
Basic information
BrandKomatsu PC400LC
Michigan CAT
CategoryCrawler Excavators
Serial NumberA88102
Unit NumberA88102
Catalog Number10094114
Year2008
Hours15,615 h
CountryUnited States
LocationShelby Twp., United States
Pricing
Price Excluding Tax54,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Engine EnclosuresEngine Enclosures
LightingLighting
MirrorsMirrors
Pilot ControlPilot Control
Hand and Foot ControlHand and Foot Control
Car Body - StandardCar Body - Standard
Rubber TrackRubber Track
Additional informationCAB, AC, 1PC BOOM, HAND FOOT CTRL, NO ATTACH
CONDITON, HOURS, AND ATTACHMENTS SUBJECT TO CHANGE
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1030
  • No
  • No
  • No
  • Good
  • GoodHeavy duty custom catwalks
  • FairBottom counterweight retaining bolts loose
  • GoodPans dented and bent, right front side pans missing.
  • Good
  • Good
  • GoodSide compartment doors are straight
  • Good
  • Good
  • FairSurface rust and scratches over lower roller frames
  • Good
  • Good
  • FairRight front roller frame slightly bent
safety items
200
  • Yes
  • Yes
  • GoodWorking
  • GoodWorking
gauges, operator station, console
1011
  • YesWorking
  • Good
  • Good
  • Good
  • Good
  • GoodWorking
  • GoodCab glass and mirrors in place , right side and cab door glass cloudy
  • Good
  • GoodWorking
  • Good
  • FairManual style seat suspension, lower seat cushion torn
  • Good
  • PoorNot working, arm damaged
engine
500
  • NoSlight
  • No
  • Yes
  • No
  • NoOil spilt around filler cap
  • No
  • Powered by Komatsu 6-cylinder tubo diesel
  • Warning light goes out when started
  • Normal
  • Good
  • Good
  • Good
  • GoodStarts and runs good
  • Good
cooling system
400
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • Good
  • Good
  • GoodBoom flood not working
  • Good
  • Good
hydraulics
830
  • Full
  • Good
  • Good
  • FairFitting at top of swivel leaking
  • GoodCycle times operated within spec (no load)
  • Good
  • Good
  • GoodDry
  • FairHas play in swing (normal for hours)
  • Good
  • Good
  • FairOperated in speeds, has leak behind right travel motor cover, need to remove cover to pinpoint leak
boom
210
  • 23’2ft
  • Good
  • Good
  • FairBoom cylinder and boom to carbody mounting bushings show aprox 1/4in play
stick
300
  • 15’6ft
  • Good
  • Good
  • Good
bucket
010
  • No
  • FairShows aprox 1/4in play in piviot points
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEAprox 20% chain life left
CannonAprox 4-lower rollers leaking oil
Notes - UNDERCARRIAGE 1Chains have internal wear, idler pillow blocks out of adjuster rails
SegmentsShow wear
Track Shoes35.5in wide pads side bolted to triple grouser steel pads
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front147mm146mm
Carrier Rollers Rear145mm146mm
Idlers Front24mm24mm
Pins & Bushings (External)67mm67mm
Pins & Bushings (Internal)928mm928mm
final drives
100
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering