Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Excavators
Crawler Excavators
Komatsu
Quick Search
Contact dealer
Komatsu PC360LC
2015
8709 Hours
MILTON CAT
Brand
Komatsu PC360LC
Category
Crawler Excavators
Serial Number
A35085
Unit Number
EQ279941
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
Komatsu PC360LC
Home
Construction
Excavators
Crawler Excavators
Komatsu
Komatsu PC360LC
Year
2015
Working hours
8,709 h
Print
Add to favorites
‹
›
×
Videos of Komatsu PC360LC
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
72,604
MILTON CAT
Binghamton, NY
+1 7747376569
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
Komatsu PC360LC
Milton CAT
Category
Crawler Excavators
Serial Number
A35085
Unit Number
EQ279941
Catalog Number
10120553
Year
2015
Hours
8,709 h
Country
United States
Location
Binghamton, United States
Pricing
Price Excluding Tax
72,604
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Emissions Level
Emissions Level
Regulatory Status
Regulatory Status
Tier 2 Compliant
Tier 2 Compliant
Tier 1 Compliant
Tier 1 Compliant
Air Conditioner
Air Conditioner
Lighting
Lighting
Ultra Low Sulfur Diesel Fuel
Ultra Low Sulfur Diesel Fuel
Mirrors
Mirrors
Pilot Control
Pilot Control
Radio - AM FM Radio
Radio - AM FM Radio
Thumb Type - Hydraulic
Thumb Type - Hydraulic
Auxiliary Hydraulics Pressure - Medium Pressure
Auxiliary Hydraulics Pressure - Medium Pressure
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
14
6
0
cleaning required
Yes
extra fuel tanks
No
s.o.s. taken
No
bumper
Good
cab or canopy
Good
car body
Good
catwalk
Good
counterweight
Good
crankcase guard / battery box
Good
eng. enclose hood / stack
Good
engine doors
Good
fenders
Good
fiberglass
Fair
fuel tank
Good
grab irons
Good
hood
Good
main frame welds
Good
paint
Fair
plastic
Fair
pre-cleaner bowl
Good
radiator grill & shroud
Fair
sheet metal
Fair
steps / ladder
Fair
Steps on the tracks are bent
safety items
4
1
0
back up alarm functioning
Yes
cab guards
Yes
rops
Yes
safety decals in place
Yes
safety decals legible
No
They can be read but are fading
glass / mirrors
Fair
Left side mirror broken off
horn
Good
rops
Good
seat belt - safety items
Good
swing brake
Good
gauges, operator station, console
15
0
0
back up alarm
Yes
current o&mm
No
current parts manual
No
current safety manual
No
air conditioner
Good
dash console
Good
door latches
Good
door latches & hinges
Good
ems panel / warnings
Good
floor boards
Good
floor mats
Good
gauges
Good
glass/mirrors
Good
heater
Good
interior lights
Good
meter
Good
seat cushion / arm rest
Good
switches
Good
windshield wipers
Good
engine
10
0
0
apparent other engine damage
No
blow by
No
compression in radiator
No
engine oil level full
Yes
fluid levels ok?
Yes
fuel leaks
No
knocking
No
oil filter cut and inspected
No
oil leaks
No
water in oil
No
air cleaners
Good
belts / pulleys - engine
Good
engine supports
Good
exhaust / muffler
Good
fuel injection system
Good
fuel system
Good
governor
Good
operating condition - engine
Good
turbocharger
Good
turbocharger / blower
Good
cooling system
8
1
0
leaks
No
belts / pulleys - cooling system
Good
coolers
Good
fan
Good
fan drive
Good
hoses
Good
hoses & tubes - cooling system
Good
hydraulic fan drive
Good
radiator
Fair
Needs fins cleaned out
water pump
Good
electrical, starting and charging system
5
0
0
batteries / cables
Good
lighting
Good
starter
Good
starter electric
Good
wiring
Good
hydraulics
8
5
1
boom cylinder
Good
bucket cylinder
Fair
control linkage
Good
hose lines
Fair
hoses & tubes - hydraulics
Fair
Aux lines wet on left side of stick
operating condition - hydraulics
Poor
Stick cylinder free swings after setting. Bycket cyl drifts
pump drive
Good
pumps & valves
Fair
Leaking near valve in the center of the house
stick cylinder
Fair
swing gear
Good
swing motors
Good
tank
Good
thumb cylinder
Good
travel motors
Good
attachments / work tools
auger
No
claw
No
crusher
No
grapple
No
hammer
No
pulverizer
No
rake
No
ripper
No
shear
No
thumb
Yes
tilting ditch bucket
No
vibratory plate
No
boom & stick
0
0
4
boom cracked
No
stick cracked
No
boom lower pins & bushings
Poor
boom upper pins & bushings
Poor
stick pins & bushings (boom end)
Poor
stick pins & bushings (bucket end)
Poor
boom
0
1
2
boom condition
Fair
boom pins
Poor
pins & bushings - boom
Poor
stick
1
0
2
pins & bushings - stick
Poor
stick conditions
Good
stick pins
Poor
bucket
4
1
1
quick coupler
Yes
bucket bottom
Good
bucket linkage
Poor
bucket mounts
Fair
May need linebored
bucket sides
Good
cutting edges
Good
teeth / adapters
Good
undercarriage
2
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?
No
Track Frame - Left
Good
Track Frame - Right
Good
final drives
4
0
0
left final drive mag plug inspected
No
right final drive mag plug inspected
No
drive motors
Good
housings
Good
planetaries
Good
planetaries / diff
Good
general condition
2
1
0
et download available
No
machine starts and is operable
Yes
s.o.s. (all compartments)
No
vids/vims download available
No
body
Fair
frame
Good
general
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
Komatsu PC360LC on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.