Quick Search

Komatsu PC360LC11

Komatsu PC360LC11

Year
2018
Working hours
4,809 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Kc, MO
+316 943 4211
Show phone number
Basic information
BrandKomatsu PC360LC11
CategoryCrawler Excavators
Serial NumberA36146
Unit Number22B082
Catalog Number10013866
Year2018
Hours4,809 h
CountryUnited States
LocationKC, United States
Pricing
Price Excluding Tax138,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
AIR CONDITIONERAIR CONDITIONER
CARBODY, STANDARDCARBODY, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
STICK, MEDIUMSTICK, MEDIUM
Additional informationMACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR. SELLING AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS. NO WARRANTY EXPRESSED OR IMPLIED. HOURS MAY VARY AS IT IS STILL IN USE

Z-MACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR. SELLING AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS. NO WARRANTY EXPRESSED OR IMPLIED. HOURS MAY VARY AS IT IS STILL IN USE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1530
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMetal is dented on the side and front, usable door opens/closes fine
  • Good
  • Good
  • Good
  • FairRight side door fins bent, usable
  • Good
  • Good
  • FairBent at cab and right side, usable
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
922
  • Yes
  • Yes
  • GoodFelt cold but code appeared and I shut it down before I was able to get a good check on how cold
  • Good
  • FairSeal is coming off
  • Poor2 active codes. Injector code was there at startup. After running for a bit, engine abnormality happened. Shut it down after the engine code
  • Good
  • Good
  • PoorMissing all mirrors
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • NoOut of Date
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Blue
  • Ok
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
401
  • Good
  • Good
  • PoorBoom light out
  • Good
  • Good
hydraulics
1030
  • Ok
  • FairHas some play, usable
  • Good
  • FairSome lines are worn down to braiding, no leaks. Aux lines are not capped
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairGrease line is pinched going to rear
  • Good
  • Good
  • Good
boom
110
  • Good
  • FairHas some play, usable
stick
110
  • Broken grease line
  • 13’2”
  • FairHas some play, usable
  • Good
bucket
  • JRB, has oil residue, possibly leaking from somewhere
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGELess than 50%, stretched 100%
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • Has bent covers underneath
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering