Quick Search

Komatsu PC360LC-11

Komatsu PC360LC-11

Year
2018
Working hours
5,077 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT OF CALIFORNIA
Lincoln, CA
+1 916 899 8960
Show phone number
Basic information
BrandKomatsu PC360LC-11
Holt of California
CategoryCrawler Excavators
Serial Number90723
Unit NumberCON0927
Catalog Number10072811
Year2018
Hours5,077 h
CountryUnited States
LocationLincoln, United States
Pricing
Price Excluding Tax169,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONERAIR CONDITIONER
CARBODY, STANDARDCARBODY, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
EPA LABELEPA LABEL
BOOM, 1 PIECEBOOM, 1 PIECE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
CE PLATECE PLATE
COUPLER, QUICKCOUPLER, QUICK
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1610
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • FairMissing front right belly pan. #2 Right and left side belly pans are dented.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThere is some scratches in the lower counter weight area.
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1400
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNo manufacturer date on the seat belt it looks original.
  • Good
  • Good
  • GoodNo fluid in windshield wiper reservoir.
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Last service noted 5014 hours 2-1-2023. Current hours are 5077
  • Ok
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1310
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThere is a leak at the quick coupler valve in the left rear compartment it will need cleaned and further inspected for source.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
210
  • 10 ft 6”
  • Good
  • FairStick is dented at the bottom area .
  • Good
bucket
200
  • Yes
  • Wedge lock.
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine runs and operates good all functions performed normally overall machine is in good condition.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering