Quick Search

Komatsu PC360LC-10

Komatsu PC360LC-10

Year
2011
Working hours
11,018 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Sterling Heights, MI
+1 8669941408
Show phone number
Basic information
BrandKomatsu PC360LC-10
Michigan CAT
CategoryCrawler Excavators
Serial NumberA32079
Unit NumberA32079
Catalog Number10093963
Year2011
Hours11,018 h
CountryUnited States
LocationSterling heights, United States
Pricing
Price Excluding Tax64,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Engine EnclosuresEngine Enclosures
LightingLighting
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
MirrorsMirrors
Pilot ControlPilot Control
StickStick
Hand and Foot ControlHand and Foot Control
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
850
  • No
  • No
  • FairEquipped with side bumper guards, front guards bent upward
  • Good
  • Good
  • FairLeft side pans missing, right side pans bent, dented
  • FairScratched
  • Good
  • GoodStraight
  • Good
  • Good
  • FairLifht faded, paint chips and scratches over lower machine areas, and lower stick
  • GoodGrille louvers slightly bemt
  • Good
  • FairRoller frame steps bent
safety items
300
  • Yes
  • Yes
  • GoodWorking
  • GoodWorking
  • Good
gauges, operator station, console
930
  • YesTravel alarm working
  • No
  • No
  • YesLower window frame next to rops post been straightened
  • Equipped with am/fm radio andbackup camera
  • Good
  • Good
  • Good
  • GoodGauge display working
  • FairLower windshield section missing, mirrors in place
  • Good
  • GoodWorking
  • GoodHour meter working shows 11019hrs,
  • FairRetractable style seat belt (not dated)
  • FairAir ride seat suspension, lower seat cushion torn
  • Good
  • GoodWorking
engine
600
  • NoSlight/moderate
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Light green
  • Powered by Komatsu SAA6D114E, 6-cylinder turbo diesel.
  • Warning light goes out when started
  • Good
  • Good
  • Good
  • Good
  • GoodStarts, runs good
  • Good
cooling system
400
  • Good
  • GoodBelt drive
  • Good
  • GoodFins could use cleaning
electrical, starting and charging system
410
  • No
  • No
  • Good
  • Good
  • FairLower carbody flood not working
  • Good
  • Good
hydraulics
1210
  • Auxiliary hydraulics plumbed to middle of stick, has diverting valve. plumbed for 1-or 2 way flow
  • GoodBoth dry
  • Good
  • GoodPilot operated joystick controls equipped with pilot pattern switcher valve
  • Good
  • FairSeepage at top of swivel
  • GoodHydraulic functions operated good
  • Good
  • Good
  • Good
  • GoodShows some play in swing
  • Good
  • Good
  • GoodTwo speed travel working
boom
300
  • 21’2ft
  • Good
  • Good
  • GoodRod end boom cylinder mounting bushings shows approx. 1/4in play
stick
210
  • 10’4ft
  • FairMounting bushings at bucket and boom shows aprox 1/4-3/8in play
  • Good
  • Good
bucket
311
  • No
  • Cen/fab
  • Machine is wired for geith coupler, control in cab
  • 60in
  • Good
  • PoorShows aprox 3/8in play in buskt linkage piviot points
  • Good
  • Good
  • FairTeeth worn
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEaprox 60%
Carrier RollersLeft front carrier shaft bent
Link Part NumberBerco chains
Notes - UNDERCARRIAGERetaining bolt broken on #4left lower roller
SegmentsSprockets worn
Track ShoesAprox 4 bent pads. 33.5in wide pads
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front151149
Carrier Rollers Rear149148
Idlers Front2121
Links119119
Pins & Bushings (External)6666
Pins & Bushings (Internal)864864
Track Roller 8184172
Track Shoes (Width)3333
final drives
100
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering