Quick Search

Komatsu PC360LC-10

Komatsu PC360LC-10

Year
2015
Working hours
11,244 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Shelby Twp., MI
+1 8669941408
Show phone number
Basic information
BrandKomatsu PC360LC-10
Michigan CAT
CategoryCrawler Excavators
Serial NumberK64158
Unit NumberK64158
Catalog Number10093962
Year2015
Hours11,244 h
CountryUnited States
LocationShelby Twp., United States
Pricing
Price Excluding Tax59,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Engine EnclosuresEngine Enclosures
LightingLighting
Pilot ControlPilot Control
Hand and Foot ControlHand and Foot Control
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Radio - AM FM RadioRadio - AM FM Radio
Stick - LongStick - Long
Additional informationCAB, AC, BKT TBD, 33.5" PADS
CONDITION, HOURS, AND ATTACHMENTS SUBJECT TO CHANGE
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
471
  • YesCovered in mud
  • No
  • No
  • FairEquipped with side bumper guards right front bumper under battery box dented upward
  • Good
  • Good
  • FairEngine belly pan missing side pans dented upward, side of battery box dented
  • Good
  • FairHood support missing
  • FairBoth rear side compartment doors dented
  • Good
  • FairLight faded, paint worn off roller frames
  • FairGrilke louvers in right rear compartment door bent
  • FairRight side panel over fuel and hydraulic tank dented
  • PoorLeft roller frame steps missing, carbody step bent
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • GoodWorking
gauges, operator station, console
1001
  • YesTravel alarm working
  • Yes
  • Equipped with am/fm radio and backup camera, cab is muddy.
  • Good
  • Good
  • Good
  • GoodGauges working
  • GoodCab glass and mirrors in place (no chips or cracks)
  • Good
  • Good
  • GoodWorking shows 10834hrs,
  • GoodAir ride seat suspension
  • Good
  • PoorWiper not working
engine
600
  • YesSlight
  • YesSome light bubbles in coolant
  • Yes
  • Yes
  • No
  • YesSeepage/leak lower front cover area
  • No
  • Powered by Komatsu SAA6D114E-5 (6-cylinder turbo diesel)
  • Warning light goes out when started
  • Normal
  • Good
  • Good
  • Good
  • Good
  • GoodRuns good, was running when started inspection, did not cold start
  • Good
cooling system
410
  • Good
  • GoodBelt drive
  • Good
  • FairScreens and fins needs cleaned
  • Good
electrical, starting and charging system
401
  • No
  • No
  • Good
  • GoodNewer batteries
  • PoorLeft boom not working no floodlights on cab
  • Good
  • Good
hydraulics
930
  • Full
  • GoodDry
  • Good
  • Good
  • Good
  • FairHydr functions operated good, cycle speeds were good, has serious drift in stick cylinder circuit
  • Good
  • Good
  • FairLeaking from packing
  • Fair
  • Good
  • Good
  • GoodOperated in all 3-travel speeds
boom
300
  • 20’8ft
  • Good
  • Good
  • GoodBushings at carbody starting to show wear
stick
300
  • 13’8ft
  • GoodMounting bushings at bucket startimg to show wear
  • Good
  • Good
bucket
211
  • Cen/fab
  • 60in
  • GoodShows some wear at outer emds
  • Fair
  • Good
  • PoorOuter teeth missing
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEAprox 20%
Link Part NumberY-67
Links48 link track
Notes - UNDERCARRIAGEIdler pillow block at end of adjuster rail, tracks are loose need adjustment.
Notes - UNDERCARRIAGE 1Shows heavy internal wear
SegmentsSprockets segments worn, chipped in areas
Track Shoes33.5 triple grouser pads
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front144mm146mm
Carrier Rollers Rear145mm147mm
Idlers Front25mm25mm
Links113mm113mm
Pins & Bushings (External)60mm60mm
Pins & Bushings (Internal)871mm871mm
Track Roller 7174mm173mm
Track Shoes (Width)33mm33mm
final drives
100
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering