Quick Search

Komatsu PC240LC11

Komatsu PC240LC11

Year
2017
Working hours
4,394 h
Videos of Komatsu PC240LC11
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Sedalia, MO
+316 943 4211
Show phone number
Basic information
BrandKomatsu PC240LC11
Foley Equipment Company
CategoryCrawler Excavators
Serial Number95246
Unit NumberWGU0215
Catalog Number10102081
Year2017
Hours4,394 h
CountryUnited States
LocationSedalia, United States
Pricing
Price Excluding Tax136,400 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Engine EnclosuresEngine Enclosures
MirrorsMirrors
Stick - MediumStick - Medium
Additional information**RED TAG SPECIAL**
- FOLEY INSPECTED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN THE PRICE

48" ESCO BUCKET
BOOM 1 PIECE
CAR BODY -STANDARD
COUPLER TYPE HYDRUALIC
DO NOT BREAK OFF ATTACHMENTS
JRB QUICK COUPLER
QUICK CUOUPLER
RADIO AM/FM
UNKNOWN BRAND 36" WIDE THUMB
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1530
  • No
  • Good
  • FairFEW DENTS ON FRONT RIGHT PILAR
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPANELS UNDERNEATH ARE BENT SOME
  • FairFRONT LEFT TRACK FRAME AND CATWALK STEPS ARE SLIGHTLY BENT SOME - BOTH USABLE
gauges, operator station, console
920
  • Yes
  • Yes
  • Yes
  • MISSING ANTENNA
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFABRIC ON SEAT BACK IS RIPPED SOME
  • Good
  • FairDIDNT HEAR WASHER PUMP KICK ON
safety items
200
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
engine
800
  • No
  • Yes
  • No
  • No
  • No
  • OK
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • Good
  • Good
  • Good
  • Good
  • FairWIRES ARE TAPED UP ON BOOM
hydraulics
1220
  • OK
  • Good
  • Good
  • FairTHUMB LINE ON RIGHT SIDE OF BOOM IS BENT SOME, MOVEMENT FELT FINE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSIGHT GLASS FOGGED OVER AND HARD TO SEE
  • Good
  • Good
boom
200
  • Good
  • Good
stick
020
  • FairLITTLE PLAY AT END TO QUICK COUPLER - USABLE
  • FairDENTED SOME - USABLE
bucket
330
  • ESCO
  • JRB, OK
  • 48"
  • FairDENTED SOME - USABLE
  • Good
  • Good
  • FairDENTED SOME -USABLE
  • Good
  • FairMIDDLE TOOTH IS DIFFERENT FROM OTHERS, HITS THUMB TINE
attachments / work tools
  • YesUNKNOWN BRAND, 2 TINE TIPS ARE BROKEN, 36” WIDE AND WORKS FINE
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGELESS THAN 50%, MORE THAN 50% STRETCH
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • PERFORMED PM 2 SERVICE - 4393 HOURS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering