Excavators
Crawler Excavators
Komatsu
Quick Search
Contact dealer
Komatsu PC228
2010
12701 Hours
MILTON CAT
Brand
Komatsu PC228
Category
Crawler Excavators
Serial Number
41946C
Unit Number
EQ279430C
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
Komatsu PC228
Home
Construction
Excavators
Crawler Excavators
Komatsu
Komatsu PC228
Year
2010
Working hours
12,701 h
Print
Add to favorites
‹
›
×
Videos of Komatsu PC228
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
56,000
MILTON CAT
Tonawanda, NY
+1 7747376569
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
Komatsu PC228
Milton CAT
Category
Crawler Excavators
Serial Number
41946C
Unit Number
EQ279430C
Catalog Number
10104558
Year
2010
Hours
12,701 h
Country
United States
Location
Tonawanda, United States
Pricing
Price Excluding Tax
56,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
Lighting
Lighting
Auxiliary Hydraulics Pressure - High Pressure
Auxiliary Hydraulics Pressure - High Pressure
Mirrors
Mirrors
Pilot Control
Pilot Control
CE Plate
CE Plate
Radio - AM FM Radio
Radio - AM FM Radio
Additional information
HYDRAULIC COUPLER
REAR CAMERA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
0
16
0
cleaning required
Yes
cab or canopy
Fair
car body
Fair
catwalk
Fair
counterweight
Fair
crankcase guard / battery box
Fair
draw bar
Fair
eng. enclose hood / stack
Fair
engine doors
Fair
fuel tank
Fair
grab irons
Fair
hood
Fair
main frame welds
Fair
paint
Fair
radiator grill & shroud
Fair
sheet metal
Fair
steps / ladder
Fair
safety items
3
1
0
brakes functioning
Yes
brake hold
Good
glass / mirrors
Good
rops
Good
swing brake
Fair
gauges, operator station, console
6
4
0
dash console
Good
door latches
Good
floor boards
Fair
floor mats
Fair
gauges
Good
glass/mirrors
Fair
heater
Good
meter
Fair
seat cushion / arm rest
Good
Seat is brand new
switches
Good
engine
0
1
0
blow by
No
fluid levels ok?
Yes
fuel leaks
No
has engine been rebuilt?
No
knocking
No
oil leaks
No
water in oil
No
operating condition - engine
Fair
cooling system
0
1
0
leaks
No
radiator
Fair
electrical, starting and charging system
4
1
0
alternator
Good
batteries / cables
Good
lighting
Fair
starter
Good
starter electric
Good
hydraulics
0
6
0
notes - hydraulics 1
Several of the cylinders are slightly leaking and could use repacking
boom cylinder
Fair
bucket cylinder
Fair
operating condition - hydraulics
Fair
pump drive
Fair
pumps & valves
Fair
stick cylinder
Fair
boom & stick
0
4
0
boom cracked
No
stick cracked
No
boom lower pins & bushings
Fair
boom upper pins & bushings
Fair
stick pins & bushings (boom end)
Fair
stick pins & bushings (bucket end)
Fair
boom
0
3
0
boom condition
Fair
boom pins
Fair
pins & bushings - boom
Fair
stick
0
3
0
pins & bushings - stick
Fair
stick conditions
Fair
stick pins
Fair
bucket
0
6
0
quick coupler
Yes
bucket bottom
Fair
bucket linkage
Fair
bucket mounts
Fair
bucket sides
Fair
cutting edges
Fair
teeth / adapters
Fair
undercarriage
0
2
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?
No
Track Frame - Left
Fair
Track Frame - Right
Fair
final drives
4
0
0
drive motors
Good
housings
Good
planetaries
Good
planetaries / diff
Good
comments, misc. repairs, general remarks
comment 1
Machine has some minor leaks and is a little sloppy but not excessive for the hours on this size class of machine
general condition
0
3
0
machine starts and is operable
Yes
body
Fair
frame
Fair
general
Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
Komatsu PC228 on Mascus USA