Quick Search

Komatsu PC228

Komatsu PC228

Year
2014
Working hours
6,294 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Eloy, AZ
+1 480 550 3927
Show phone number
Basic information
BrandKomatsu PC228
Empire Southwest LLC
CategoryCrawler Excavators
Serial NumberKMTPC250L02001024
Unit NumberE194355
Catalog Number10117036
Year2014
Hours6,294 h
CountryUnited States
LocationEloy, United States
Pricing
Price Excluding Tax70,353 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Coupler - QuickCoupler - Quick
Straight Travel PedalStraight Travel Pedal
Stick - LongStick - Long
Pattern ChangerPattern Changer
Additional informationBoom Length: 18FT 8 IN
BOOM, ONE PIECE
Bucket Size: 48" bucket attached
Comments: other buckets included
24" Bucket
34" Bucket
36" Bucket
48" Bucket
Enclosed Cab
ENGINE TIER RATING: T4I
PRODUCT LINK: INQUIRE FOR OPTIONS ON
Stick Length: 9FT 7 IN
TRACK SHOE WIDTH/TYPE: 800MM TG
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering