Quick Search

Komatsu PC228

Komatsu PC228

Year
2011
Working hours
8,338 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Eloy, AZ
+1 480 550 3927
Show phone number
Basic information
BrandKomatsu PC228
Empire Southwest LLC
CategoryCrawler Excavators
Serial NumberKMTPC226C02050205
Unit NumberE191600
Catalog Number10104973
Year2011
Hours8,338 h
CountryUnited States
LocationEloy, United States
Pricing
Price Excluding Tax59,530 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Coupler - QuickCoupler - Quick
Additional informationBoom Length: 18FT
BOOM, ONE PIECE
Bucket Size: 30IN installed
Comments: other buckets included
24" Bucket
36" Bucket
2- 48" Bucket
34" American compaction wheel
Enclosed Cab
ENGINE TIER RATING: TIER THREE
PRODUCT LINK: INQUIRE FOR OPTIONS ON
Stick Length: 8FT 5IN
TRACK SHOE WIDTH/TYPE: 800MM TG
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering