Quick Search

Komatsu PC220LC_KM

Komatsu PC220LC_KM

Year
1994
Working hours
12,426 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
Omaha, NE
+1 402 891 8600
Show phone number
Basic information
BrandKomatsu PC220LC_KM
NMC CAT - Council Bluffs
CategoryCrawler Excavators
Serial NumberA80213
Unit NumberEQN194647
Catalog Number10096786
Year1994
Hours12,426 h
CountryUnited States
LocationOmaha, United States
Pricing
Price Excluding Tax27,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
Pilot ControlPilot Control
Hand and Foot ControlHand and Foot Control
Additional informationMedium Excavators
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
760
  • Yes
  • No
  • Right front cab pillar is dented
  • FairBoth frame rails are dented
  • FairWeight is scuffed and gouged
  • Good
  • FairHood has some small dents in it
  • FairPump and cooler doors are dented
  • Good
  • Good
  • Good
  • Good
  • FairPaint is faded and scratched
  • Good
  • Fair
  • Good
safety items
110
  • NoDecals are torn in cab
  • Yes
  • No - Inoperable
  • Yes
  • Seat belt is gone
  • FairInoperable
  • Good
gauges, operator station, console
730
  • NoInoperable
  • No
  • No
  • No
  • FairConsole is cracked by monitor
  • Good
  • GoodFloor board/Floor mats - Good condition
  • Good
  • Good
  • FairInoperable
  • Good
  • Good
  • Good
  • FairInoperable
engine
530
  • YesSome blowby is present
  • No
  • YesTiming cover is leaking
  • Green
  • No
  • Yes
  • Normal
  • Light
  • Good
  • Good
  • FairMuffler mount clamp is loose, causing muffler to vibrate
  • FairExhaust smells of raw fuel. May have an injector issue
  • Good
  • FairDusty
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • Good
  • Good
  • FairLights are inoperable
  • Good
  • Good
hydraulics
760
  • At proper level
  • FairBoth cylinders are leaking
  • FairCylinder is leaking
  • FairBoth pilot controllers are leaking
  • Good
  • FairSwivel looked to be leaking
  • Good
  • Good
  • FairPump looked to be leaking between it and the outlet manifold
  • Good
  • FairHas some play in it
  • Good
  • Good
  • Good
boom
010
  • Boom cracked - No
  • FairBoom lower pins and bushings - Boom and boom cylinder mount pins have a large amount of play in them
stick
010
  • Stick cracked - No
  • FairBoom End - Play is very noticeable / Stick pins and bushings bucket end - Some play is present
bucket
010
  • YesBucket fits extremely loose to coupler
  • 24" or 52"
  • FairSome play is present
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGELeft and right mag plug inspected - Yes
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Planetaries - Good condition / Drive motors - Good condition
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering