Quick Search

Komatsu PC210LCI10

Komatsu PC210LCI10

Year
2017
Working hours
2,037 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ALTORFER INDUSTRIES
Rockford, IL
+1 319 531 0379
Show phone number
Basic information
BrandKomatsu PC210LCI10
CategoryCrawler Excavators
Serial NumberKMTPC243LEC452886
Unit NumberUN00444
Catalog Number10071538
Year2017
Hours2,037 h
CountryUnited States
LocationRockford, United States
Pricing
Price Excluding Tax179,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
72" BUCKET72" BUCKET
Intelligent machine with Topcon 3D GPS IncludedIntelligent machine with Topcon 3D GPS Included
INTERGRATED GPS - ALL COMPONENTSINTERGRATED GPS - ALL COMPONENTS
REAR CAMERAREAR CAMERA
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
AIR CONDITIONERAIR CONDITIONER
CARBODY, STANDARDCARBODY, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
BOOM, 1 PIECEBOOM, 1 PIECE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
COUPLER, QUICKCOUPLER, QUICK
HEATED SEATHEATED SEAT
Additional informationPictures as of 7-27-23 with 2,036 hours
Intelligent machine with Topcon 3D GPS Included
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1820
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • FairDeep gouge / scuffs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMinor dings
  • Good
safety items
500
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1002
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorRips and tears
  • Good
  • PoorInoperable
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
200
  • Minor movement
  • Good
  • Good
stick
120
  • 96"
  • Minor movement
  • FairMinor movement
  • FairScuffs and dings
  • Good
bucket
410
  • JRB
  • 72"
  • Yes
  • Good
  • FairMinor movement
  • Good
  • Good
  • Good75% remaining. Not flipped
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Notes - UNDERCARRIAGEOverall good condition. Estimated 80% remaining.
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Inspected 07-10-23 at 2027 hrs.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering