Quick Search

Kobelco / KOBE STEEL LTD SK75SR

Kobelco / KOBE STEEL LTD SK75SR

Year
2017
Working hours
3,463 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Fenton, WI
+1 636 384 4021
Show phone number
Basic information
BrandKobelco / KOBE STEEL LTD SK75SR
Fabick CAT
CategoryCrawler Excavators
Serial NumberYT0833691
Unit Number833691
Catalog Number10073761
Year2017
Hours3,463 h
CountryUnited States
LocationFenton, United States
Pricing
Price Excluding Tax54,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Coupler - QuickCoupler - Quick
Undercarriage, LongUndercarriage, Long
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Pilot ControlPilot Control
Hand and Foot ControlHand and Foot Control
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Coupler Type - HydraulicCoupler Type - Hydraulic
Radio - AM FM RadioRadio - AM FM Radio
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
Stick - LongStick - Long
Thumb Type - HydraulicThumb Type - Hydraulic
Arrangement - Material HandlerArrangement - Material Handler
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1042
  • No
  • Overall fair-poor appearance
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • PoorBent
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • PoorRight side
  • Good
safety items
300
  • No
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
gauges, operator station, console
572
  • Yes
  • No
  • No
  • No
  • Yes
  • Overall fair condition
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Poor
  • Good
  • PoorArm is missing
engine
630
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Overall fair-good condition
  • Normal
  • None
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
cooling system
710
  • No
  • No
  • No
  • Yes
  • Overall fair-good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
electrical, starting and charging system
401
  • No
  • Overall poor condition
  • Good
  • Good
  • PoorCab & boom lights missing
  • Good
  • Good
hydraulics
1320
  • Overall fair-good condition
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
attachments / work tools
  • Yes
  • Thumb in fair condition
boom
300
  • Overall good condition
  • Good
  • Good
  • Good
stick
120
  • Overall fair condition Slight play in p&b
  • Fair
  • Good
  • Fair
bucket
240
  • Yes
  • Overall fair condition Some play in p&b
  • 24”
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE70%
Notes - UNDERCARRIAGEOverall fair condition
Notes - UNDERCARRIAGE 1A few bushings are froze
Track Frame - LeftGood
Track Frame - RightGood
Track Shoes (Width)23.5”23.5”
final drives
110
  • Overall good condition
  • FairGuard is dented
  • Good
comments, misc. repairs, general remarks
  • Overall fair condition
general condition
021
  • Yes
  • Overall fair-poor condition
  • PoorRight side is damaged
  • Fair
  • Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering