Kobelco / KOBE STEEL LTD SK350LC

Kobelco / KOBE STEEL LTD SK350LC

Price
51,500 USD
Year
2006
Working hours
9306 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKobelco / KOBE STEEL LTD SK350LC
CategoryCrawler Excavators
Serial NumberYC08-U1623
Unit NumberU1623
Catalog NumberCU4652558
Manufacturing Year2006
Hours9306 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax$ 51,500
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • No
  • FairEquipped with side bumper guards, body filler in right side
  • Good
  • FairLeft top of counterweight dented, scratched
  • FairOuter side pans bent upward
  • Good
  • Good
  • FairSmall dents along top of hood
  • FairRight rear compartment door dented, bent
  • Good
  • Good
  • Good
  • FairSmall dents at top of hood
  • FairHas been repainted, some surface rust and paint chips over lower machine areas
  • Good
  • FairDent in left lower cab pillar post, right rear carbody panel dented, front and bottom edge of cab door bent
  • FairRight front and left rear roller frame steps bent, front carbody step bent
safety items
  • No
  • No
  • GoodWorking
  • Good
gauges, operator station, console
  • YesTravel alarm working
  • 3/4
  • PoorNot working (belt missing from compressor)
  • Good
  • Good
  • Good
  • Good
  • GoodGauges working
  • FairAll cabglass in place, both outer mirrors missing
  • Good
  • Good
  • GoodWorking reads 9588hrs.
  • PoorRetractable style belt ( not dated)
  • Good
  • Good
  • GoodWorking
engine
  • YesSlight
  • No
  • Yes
  • No
  • YesHas seepage/leak from valve cover area, down side of engine
  • No
  • Green, clean
  • Powered by Hindo 6-cylinder turbo diesel, model #JO8E-TM
  • Warning light goes out when started
  • Normal
  • FairA/C belt missing
  • Good
  • Good
  • Good
  • Good
  • GoodStarts and runs good
  • Good
cooling system
  • Good
  • Good
  • Good
  • GoodFins and screen needs cleanning
electrical, starting and charging system
  • No
  • No
  • Good
  • FairConnections needs cleanning
  • Fair
  • Good
  • Good
hydraulics
  • Auxiliary hydraulics plumbed to end of stick, also is plumbed sand wired for geith coupler, (no coupler on machine)
  • GoodBoth dry
  • Good
  • GoodPilot operated joystick controls
  • Good
  • GoodHydraulic functions operated good, cycle times are good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTwo speed travel working
boom
  • 21’2ft
  • Good
  • Good
  • FairBushings at carbody mounting shows 1/4 to 3/8in play
stick
  • 10’8ft
  • FairMounting bushings at bucket shows aprox 1/4in play
  • Good
  • Good
bucket
  • No
  • Hensley
  • 60in
  • Good
  • Fair
  • Good
  • Good
  • GoodOuter teeth shows wear
final drives
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEaprox 50%
Link Part NumberLG620
Track Shoes31.5 in wide triple grouser pads
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front154mm158mm
Carrier Rollers Rear156mm159mm
Idlers Front25mm24mm
Links119mm119mm
Pins & Bushings (External)64mm64mm
Pins & Bushings (Internal)885mm885mm
Track Roller 9167mm167mm
Track Shoes (Width)29mm29mm
comments, misc. repairs, general remarks
  • Runs and operates good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone