Kobelco / KOBE STEEL LTD SK350LC.9

Kobelco / KOBE STEEL LTD SK350LC.9

Price
100,100 USD
Year
2014
Working hours
6392 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKobelco / KOBE STEEL LTD SK350LC.9
CategoryCrawler Excavators
Serial NumberYC1210324
Unit Number22042415
Catalog NumberCU4560857
Manufacturing Year2014
Hours6392 h
CountryFrance
LocationLyon / Venissieux, 69
Pricing
Price Excluding Tax$ 100,100
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 1 PIECEBOOM, 1 PIECE
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, LONGSTICK, LONG
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
PILOT CONTROLPILOT CONTROL
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 1 PIECEBOOM, 1 PIECE
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, LONGSTICK, LONG
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
PILOT CONTROLPILOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • No
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
stick
  • Bras de 3.30 M
  • Fair
  • Fair
  • Fair
bucket
  • No
  • godet de 1600 mm bon à 40%
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGETDR bon à 40%
Track Shoespatins de 600 mm
comments, misc. repairs, general remarks
  • ligne medium
  • Largeur de transport 3.2M
  • FR-24
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources