John Deere 60G

John Deere 60G

Price
60,700 USD
Year
2015
Working hours
1052 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere 60G
CategoryCrawler Excavators
Serial NumberF286300
Unit Number16W01147
Catalog NumberCU4283769
Manufacturing Year2015
Hours1052 h
CountryUnited States
LocationFife, WA
Pricing
Price Excluding Tax$ 60,700
Tax-
Price Including Tax-
Features
Accessories
THUMB, HYDRAULICTHUMB, HYDRAULIC
RUBBER TRACKRUBBER TRACK
Additional Information48" CO BUCKET
24" DIG BUCKET 2068833
60" STICK LENGTH
60G JOHN DEERE EXCAVATOR 2015
AIR CONDITIONING
COMBO HYDRAULICS
ENCLOSED CAB
MANUAL WEDGE COUPLER
PATTERN CHANGER
SWING BOOM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone