John Deere & CO. 60D

John Deere & CO. 60D

Price
44,000 USD
Year
2012
Working hours
3350 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 60D
CategoryCrawler Excavators
Serial Number280943
Unit Number463993
Catalog NumberCU4431904
Manufacturing Year2012
Hours3350 h
CountryUnited States
LocationGypsum, CO
Pricing
Price Excluding Tax$ 44,000
Tax-
Price Including Tax-
Features
Accessories
THUMB, HYDRAULICTHUMB, HYDRAULIC
Additional Information2012 JOHN DEERE 60D EXCAVATOR
3350 / 11/08/18
AM FM RADIO / HI-BACK CLOTH SEAT
BOOM & STICK, STANDARD 9'9"
BUCKET-GP,24" W/TEETH JD
COUNTERWEIGHT, STANDARD
ENCLOSED CAB & ENGINE
ENGINE,YANMAR 4TNV98,3.2L, TIER4
HYDRAULIC QUICK COUPLER
TRACK MINI-EXCAVATOR
TRACKS, RUBBER 18"
BUCKET-GP, 12" W/EDGE JD
AS IS / AS RECEIVED
BLADE,LEVELING 6'7"
HI-BACK CLOTH SEAT, W/ 2" BELT
2 SPEED TRAVEL / ALARM,TRAVEL
HAND & FOOT CONTROL / EROPS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • boom & stick
  • general condition
general appearance
  • Yes
  • No
  • GoodDIRTY
  • Good
  • Good
  • GoodDIRTY
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • GoodDIRTY
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • PoorOUT OF DATE
  • Good
gauges, operator station, console
  • Yes
  • DOOR MISSING
  • Good
  • Fair
  • PoorDOOR MISSING
  • PoorDOOR MISSING
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • YesSLIGHT
  • No
  • NORMAL
  • YANMAR-B316
  • GOOD
  • NORMAL
  • Fair
  • Fair
  • Good
  • Good
cooling system
  • No
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Good
electrical, starting and charging system
  • Good
  • GoodDIRTY
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesAT397391
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • JD
  • 24"
  • JD
  • 24" AND 12" COME WITH MACHINE
  • Yes
  • Fair
  • Fair
  • Fair
  • Fair
final drives
  • No
  • No
  • No
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Notes - UNDERCARRIAGECUSTOMER SAID UC WAS REPLACED LAST YEAR- SEEMED IN GOOD CONDITION
Notes - UNDERCARRIAGE 218" WIDE TRACKS
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • MACHINE STARTS AND RUNS
  • UNDERCARRIAGE LOOKED LIKE IN GOOD CONDITION
  • NEEDS CLEANING
  • 2 SPEED TRAVEL
  • MISSING DOOR- WAS TORN OFF AND IS NO GOOD
boom & stick
  • No
  • No
  • Good
  • Good
  • Good
  • Fair
general condition
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • GoodONE BROKEN LIGHT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone